3D camera: a brilliant innovation for vision integration.
Detection of scenes and objects in three dimensions at a glance.
- Operating principle: time-of-flight measurement based on pmd technology.
- Illumination, time-of-flight measurement and evaluation in one housing.
- Enormous range up to 6.5 m, unambiguous range even up to 40 m.
- 3,200 distance and grey values for the detailed assessment of your application.
- Integration via a PC parameter setting tool or software connection via SDK.
pmd 3d camera
The pmd 3d camera detects scenes and objects at a glance. PMD stands for Photonic Mixer Device and is the basis of the on-chip time-of-flight measurement method. In addition to the lateral dimension, known as the resolution of a camera chip, this quantum leap in industrial vision also offers the associated depth information without the need for a separate second element. Because of the maximum range up to 6.5 m and an unambiguous range of 40 m, these 3,200 distance and grey values enable a low-cost solution in a variety of applications. Applications include among others: packaging, storage and materials handling, airport logistics, collision avoidance, robotics, monitoring of space and persons. The camera is smoothly integrated into its programming environment via a software development kit (SDK).
Image sensor "efector pmd 3d"
![]() | O3D201 - PMD 3D camera, Angle of aperture 30° x 40° (horizontal x vertical), IP 67, Ambient temperature -10...50 °C, M12 connector |