Product Innovations
![]() | Connection technologyCable connections in wet areas with Ethernet, D-coded ecolink M12, Ethernet CAT 5 / CAT 5e (star quad) for the food industry |
![]() | Connection technologyCable connections in wet areas minimise voltage drop ecolink M12-Kabel, halogen and silicone-free, for hygienic areas, with 4 x 1 mm² |
![]() | Industrial communication IO-Link device Decentralised switching of digital outputs via IO-Link – Extension of IO-Link master modules by 12 digital outputs |
![]() | Industrial communicationIO-Link master for hygienic areas Specially designed for safe use in wet areas in the food industry |
![]() | Industrial communicationIO-Link master with extra power Thanks to power cabling, the current path can simply be daisy-chained |
![]() | Industrial communicationRobust IO-Link masters Field bus modules with safe connections for connecting intelligent sensors |
![]() | Position sensors Target pucks for position feedback Flexible target pucks, fixed (90°) or adjustable angle |
![]() | Position sensors Inductive full-metal sensors for limited space Robust sensors with protection rating IP 65 to IP 69K for flexible use at media temperatures -40...85 C° |
![]() | Position sensors O1D with PMD technology Can be used in applications needing background suppression |
![]() | Position sensors Small targets for magnetic sensors Very long sensing ranges up to 55 mm and easy mounting |
![]() | Process sensorsMaintenance-free level detection Reliable deposit suppression, shock and vibration resistant in a robust stainless steel housing |
![]() | Process sensors Pressure sensor with IO-Link and two switching outputs Continuous transmission of process values and advanced diagnostics in a housing with 19 mm across flats |
![]() | Safety technology AS-i Safety at Work module Two safe digital inputs and two standard outputs at one address |
![]() | Sensors for motion control Multifunctional analogue display Touch display for good readability and intuitive handling |
![]() | Sensors for motion control Robust speed sensors with IO-Link In metal housing with ATEX approval, group II, category 3D |
![]() | Systems for mobile machines ioControl – rugged I/O module Module for mobile use with integrated controller and high protection rating |
![]() | Systems for mobile machinesStandard and safety controller in one unit Powerful 32-bit controller, can be used as safety controller (SIL2/PL d) with CANopen Safety support |
![]() | Industrial communication DataLine SmartPLC: flexible automation system The DataLine SmartPLC is best-equipped for Industry 4.0 applications |
![]() | Connection technology Always a reliable connection. ecolink M12 – even for special applications Sockets |
![]() | Connection technology ecolink M12 – the secure connection Sockets |
![]() | Connection technology ecolink M12 cables reduce voltage drop Sockets |
![]() | Connection technology Compact low-profile M8 splitters with secure ecolink connection Splitter boxes |
![]() | Connection technology ecolink M12 – T splitters for difficult applications T splitters |
![]() | Industrial communication 4-port IO-Link master: intelligent connection of sensors IO-Link master |
![]() | Industrial communication LR DEVICE Parameter setting software via IO-Link master Parameter setting software |
![]() | Industrial communication LR SENSOR Parameter setting software, point-to-point, for IO-Link devices Parameter setting software |
![]() | Industrial imagingAugmented reality: mobile 3D smart camera with overlay function Camera systems for mobile machines |
![]() | Industrial imagingMobile 3D camera – 2D and 3D in one unit Camera systems for mobile machines |
![]() | Industrial imaging Photoelectric 3D level measurement and point level detection 3D sensors |
![]() | Position sensors Feedback for hand valves Valves sensors, accessories |






Connection technology