Position sensors and object recognition Fluid sensors and diagnostic systems Bus system AS-Interface Control systems Identification systems

 
ecolink M8 - the secure connection even in difficult applications.
 
 

 
From factory automation to machine tool industry.
  • Connection technology meets the M8 standard (EN 61076).
  • Optimum sealing even when mounted without tools.
  • Profiled sealing ring for a high protection rating.
  • Nut secured against shock and vibration due to saw tooth contoured vibration protection.
  • LEDs clearly visible even in cases of high light exposure.





ecolink M8 for demanding applications
Most applications require special solutions. Only high-quality materials, assured production processes and faultless assembly lead to success in the long run. The innovative profiled sealing ring seals radially and axially, guaranteeing a high protection rating. Mounting and removal are carried out without tools. The asymmetrically acting vibration protection holds the nut tight in its position, guaranteeing an optimum and permanent seal.
High-quality materials especially adapted to the application and intensive monitoring during and after production guarantee a maximum quality standard.

ecolink –a new dimension in connection technology.

Applications:
Factory automation, machine tool industry, construction of machinery, hydraulics

EVC141 - Socket, straight, Free from silicone, Free from halogen, gold-plated contacts, IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 2 m PUR cable
EVC142 - Socket, straight, Free from silicone, Free from halogen, gold-plated contacts, IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 5 m PUR cable
EVC143 - Socket, straight, Free from silicone, Free from halogen, gold-plated contacts, IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 10 m PUR cable
EVC144 - Socket, angled, Free from silicone, Free from halogen, gold-plated contacts, IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 2 m PUR cable
EVC145 - Socket, angled, Free from silicone, Free from halogen, gold-plated contacts, IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 5 m PUR cable
EVC146 - Socket, angled, Free from silicone, Free from halogen, gold-plated contacts, IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 10 m PUR cable
EVC147 - Socket, angled, Free from silicone, Free from halogen, gold-plated contacts, with LED, IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 2 m PUR cable
EVC148 - Socket, angled, Free from silicone, Free from halogen, gold-plated contacts, with LED, IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 5 m PUR cable
EVC149 - Socket, angled, Free from silicone, Free from halogen, gold-plated contacts, with LED, IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 10 m PUR cable

EVC150 - Socket, straight, Free from silicone, Free from halogen, gold-plated contacts, IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 2 m PUR cable
EVC151 - Socket, straight, Free from silicone, Free from halogen, gold-plated contacts, IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 5 m PUR cable
EVC152 - Socket, straight, Free from silicone, Free from halogen, gold-plated contacts, IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 10 m PUR cable
EVC153 - Socket, angled, Free from silicone, Free from halogen, gold-plated contacts, IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 2 m PUR cable
EVC154 - Socket, angled, Free from silicone, Free from halogen, gold-plated contacts, IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 5 m PUR cable
EVC155 - Socket, angled, Free from silicone, Free from halogen, gold-plated contacts, IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 10 m PUR cable

Interactive product-search (selector)

For further information please refer to the current bulletin (PDF-File 405 kB)