32-bit ExtendedController for mobile vehicles
 
 

 
32 multifunctional inputs, 32 multifunctional + 16 digital outputs.
  • Analogue and digital I/Os with diagnostic function for mobile applications.
  • Usable for complex control functions in mobile vehicles.
  • 4 CAN interfaces with CANopen and SAE J1939 protocol.
  • Freely programmable with CoDeSys 2.3 to IEC 61131-3.
  • e1 type approval of the German Federal Office for Motor Traffic.

32-bit ExtendedController for mobile vehicles.
The mobile controller meets the requirements of modern electronics, able to simultaneously perform proportional functions with a large number of inputs and outputs. The ExtendedController was developed particularly for use in off-highway and mobile vehicles on the basis of the current standards and long-term experience.

Besides the multifunctional inputs and outputs each control module is equipped with 4 CAN interfaces. They support all important bus protocols, different baud rates and also the transparent and preprocessed data exchange. Programming to IEC 61131-3 ensures that all control functions can be easily integrated in the application program.

CR0232 - ExtendedController, Programmable mobile controller type R 360, 32-bit processor, Configurable input / output functions, Programming according to IEC 61131-3, 32 Bit
EC2013 - Connector AMP 55-pole, wirable, with contacts (AMP Junior Timer)
EC2086 - Cable with connector, AMP 55-pole, wired, Cable length 1.2 m, Core cross-section 1 mm²
EC2096 - programming cable, e.g. for ClassicController CR0032 or ExtendedController CR0232, wired
CP9006 - Programming software CoDeSys, for configuration, programming and diagnosis of ifm controller systems, German version, incl. the DVD "Software, tools and documentation"
CP9008 - Programming software CoDeSys, for configuration, programming and diagnosis of ifm controller systems, English version, incl. the DVD "Software, tools and documentation"

For further information please refer to the current bulletin (PDF-File 293 kb)