|  |
| |
|
|
|
|
|
Monitor FA-1 - intelligente frequentie naar stroomomvormer |
|
| |
|
 |
|
| |
|

|
|
Function The monitor FA-1 is a programmable frequency-to-current converter which converts any frequency range into an analogue output signal (current or voltage). To do so, it measures the frequency of the pulse train at the input on the basis of the period measurement. The FA-1 calculates the value of the respective output signal taking the set parameters into account. The analogue initial value (e.g.0 V) can be assigned any frequency value (not necessarily "zero"). The value of the output signal changes in proportion or out of proportion with the value of the input frequency. Advantages The monitor is a compact unit for rail mounting with many functions which offers more than comparable other units. This includes the scaleable initial and final values of the analogue signal, the invertable output characteristics, the teach function for the current frequency value and not least the limit monitoring as "frequency monitor". Due to the good price /performance ratio the FA-1 is an attractive unit for OEMs and end users.
DW2004 - Monitor FA-1, 24 V DC Speed monitor with current output
DD2001 - Monitor FR-1, 230 V AC
DD2003 - Monitor FR-1, 100...240 V AC /DC
DD2004 - Monitor FR-1, 20...60 V AC /DC
DD2103 - Monitor FR-1 N, 100...240 V AC /DC
DD2104 - Monitor FR-1 N, 20...60 V AC /DC Display with analogue output
DX2002 - FX 360, with 0...10 V and 0/4...20 mA
E89130 - with 0...10 V and 0/4...20 mA
|
|
|
|