Technology For Mining Industry 2016
Conveyor Control Solution using AS-i Safety
Benefits of the system:
- Uses the proven AS-i intelligent wiring system
- A single wiring solution that handles both standard and safety IO
- Safety rating to SIL3 TUV certified
- Continuous monitoring of the safety contacts to ensure optimum operation and safety
- Offers both local diagnostics in the field and remote diagnostics in the control room
- Simulate and test inputs and outputs in the field or from the control room
- Highly cost effective solution due to a massive reduction in cables and fast installation time
- Easy installation using AS-i's proven isolation displacement connection technology
- Flexible in design as there are numerous solutions to choose from - can be tailor-made to suit your requirement
- Flexible installation due to AS-i's ability to support any topology
- Seamless integration into most fieldbus systems possible
- Network length of up to 1km possible per network
- Multiple networks can be connected together to overcome longer applications
Used extensively in South Africa for many years and is widely accepted and the preferred solution.
Do you want more information?
We can contact you...