New mechatronic inline volumetric flow sensors with display

New mechatronic inline volumetric flow sensors with display

The smart float-type flow meter

  • Optimised for water and oils
  • Integrated temperature measurement
  • No inlet and outlet pipe lengths required
  • Red/green colour change for process values
  • Very fast response time of < 10 ms
Mechatronic flow sensor
The flow sensor works on the principle of springsupported piston: The piston, located in the valve seat in the housing, is lifted by the flowing medium against the spring.
The piston position is monitored via a magnetic field sensor and is output as an analogue signal. The spring forces the piston to return to its original position with decreasing flow. This ensures position-independent installation of the flow sensor preventing backflow. The sensor head can be rotated by 360 °C so that it can be read in any position.

M12 connector · electrical design DC PNP / NPN

SBY232 - Mechatronic flow meter, With display (360° rotatable); IO-Link; temperature measurement, IO-Link interface, IP 65 / IP 67, Ambient temperature 0...60 °C, M12 connector, Measuring range: 0.3...15 l/min / 0.018...0.9 m³/h, Set point: 0.1...15 l/min / 0.005...0.9 m³/h, Process connection: Rp ¾
SBY233 - Mechatronic flow meter, With display (360° rotatable); IO-Link; temperature measurement, IP 65 / IP 67, Ambient temperature 0...60 °C, M12 connector, Measuring range: 0.5...25 l/min / 0.03...1.5 m³/h, Set point: 0.2...25 l/min / 0.01...1.5 m³/h, Process connection: Rp ¾
SBY234 - Mechatronic flow meter, With display (360° rotatable); IO-Link; temperature measurement, IO-Link interface, IP 65 / IP 67, Ambient temperature 0...60 °C, M12 connector, Measuring range: 1...50 l/min / 0.06...3 m³/h, Set point: 0.5...50 l/min / 0.02...3 m³/h, Process connection: Rp ¾
SBY246 - Mechatronic flow meter, With display (360° rotatable); IO-Link; temperature measurement, IP 65 / IP 67, Ambient temperature 0...60 °C, M12 connector, Measuring range: 2...100 l/min / 0.12...6 m³/h, Set point: 1...100 l/min / 0.05...6 m³/h, Process connection: Rp 1
SBY257 - Mechatronic flow meter, With display (360° rotatable); IO-Link; temperature measurement, IO-Link interface, IP 65 / IP 67, Ambient temperature 0...60 °C, M12 connector, Measuring range: 4...200 l/min / 0.24...12 m³/h, Set point: 2...200 l/min / 0.1...12 m³/h, Process connection: Rp 1½
SBG232 - Mechatronic flow meter, With display (360° rotatable); IO-Link; temperature measurement, IP 65 / IP 67, Ambient temperature 0...60 °C, M12 connector, Measuring range: 0.3...15 l/min / 0.018...0.9 m³/h, Set point: 0.1...15 l/min / 0.005...0.9 m³/h, Process connection: G ½
SBG233 - Mechatronic flow meter, With display (360° rotatable); IO-Link; temperature measurement, IO-Link interface, IP 65 / IP 67, Ambient temperature 0...60 °C, M12 connector, Measuring range: 0.5...25 l/min / 0.03...1.5 m³/h, Set point: 0.2...25 l/min / 0.01...1.5 m³/h, Process connection: G ½
SBG234 - Mechatronic flow meter, With display (360° rotatable); IO-Link; temperature measurement, IP 65 / IP 67, Ambient temperature 0...60 °C, M12 connector, Measuring range: 1...50 l/min / 0.06...3 m³/h, Set point: 0.5...50 l/min / 0.02...3 m³/h, Process connection: G ½
SBG246 - Mechatronic flow meter, With display (360° rotatable); IO-Link; temperature measurement, IO-Link interface, IP 65 / IP 67, Ambient temperature 0...60 °C, M12 connector, Measuring range: 2...100 l/min / 0.12...6 m³/h, Set point: 1...100 l/min / 0.05...6 m³/h, Process connection: G ¾
SBG257 - Mechatronic flow meter, With display (360° rotatable); IO-Link; temperature measurement, IP 65 / IP 67, Ambient temperature 0...60 °C, M12 connector, Measuring range: 4...200 l/min / 0.24...12 m³/h, Set point: 2...200 l/min / 0.1...12 m³/h, Process connection: G 1¼

Connection technology

EVC001 - Socket, straight, Free from silicone, Free from halogen, Gold-plated contacts, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 2 m PUR cable
EVC002 - Socket, straight, Free from silicone, Free from halogen, Gold-plated contacts, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 5 m PUR cable
EVC004 - Socket, angled, Free from silicone, Free from halogen, Gold-plated contacts, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 2 m PUR cable
EVC005 - Socket, angled, Free from silicone, Free from halogen, Gold-plated contacts, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 5 m PUR cable
EVT064 - Socket, straight, Free from silicone, Gold-plated contacts, For hygienic and wet areas in the food industry, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...100 °C, 2 m PVC cable
EVT001 - Socket, straight, Free from silicone, Gold-plated contacts, For hygienic and wet areas in the food industry, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...100 °C, 5 m PVC cable

Accessories


Current bulletin