Display guide for the perfect setting

Display guide for the perfect setting

Capacitive sensor is so easy to set

  • Unique display and handling concept with LED visualisation
  • See and compensate switch point movement
  • IP 69K gives high ingress resistance
  • PNP/ NPN, NO/ NC, timer function
  • For medium temperatures up to 110 °C
Visualised switch point
The new capacitive sensors stand out not only because of their excellent technical data but most of all with their new and unique visualisation concept. Using a 12-LED bar display the user can always adapt the switch point to suit the application conditions – it is always in the centre of the display. The green LEDs either side of the switch point indicate the reliability of the switch point. Deposits, material changes etc. are directly displayed on the sensor and the user can readjust perfectly the switch point as needed. An imminent error can be detected in good time and avoided thus minimising the risk of failures or deactivation.
Diagnostic support
If help is needed with the effects of process changes this is much easier to explain and rectify with the clear switch-point visualisation.

 

PerfomanceLine · M12 connector ·3 wires

KI6000 - Capacitive sensor, M30 x 1.5, DC PNP, Sensing range 25 mm, non-flush mountable, IP 65 / IP 67 / IP 69K, Ambient temperature -25...80 °C, M12 connector
KG6000 - Capacitive sensor, M18 x 1, DC PNP, Sensing range 15 mm, non-flush mountable, IP 65 / IP 67 / IP 69K, Ambient temperature -25...80 °C, M12 connector

StandardLine · connection cable 2 m PVC· 3 wires

KI5300 - Capacitive sensor, M30 x 1.5, DC NPN, Sensing range 25 mm, non-flush mountable, IP 65 / IP 67 / IP 69K, Ambient temperature -25...80 °C, PUR cable
KI5301 - Capacitive sensor, M30 x 1.5, DC PNP, Sensing range 25 mm, non-flush mountable, IP 65 / IP 67 / IP 69K, Ambient temperature -25...80 °C, PUR cable
KI5302 - Capacitive sensor, M30 x 1.5, DC NPN, Sensing range 25 mm, non-flush mountable, IP 65 / IP 67 / IP 69K, Ambient temperature -25...80 °C, PUR cable
KI5303 - Capacitive sensor, M30 x 1.5, DC PNP, Sensing range 25 mm, non-flush mountable, IP 65 / IP 67 / IP 69K, Ambient temperature -25...80 °C, PUR cable
KI5304 - Capacitive sensor, M30 x 1.5, DC PNP, Sensing range 15 mm, quasi-flush mount, IP 65 / IP 67 / IP 69K, Ambient temperature -25...80 °C, PUR cable
KI5305 - Capacitive sensor, M30 x 1.5, DC PNP, Sensing range 15 mm, quasi-flush mount, IP 65 / IP 67 / IP 69K, Ambient temperature -25...80 °C, PUR cable

Accessories · Mounting accessories

E10077 - Mounting clamp
E11049 - Mounting clamp, Ambient temperature -25...85 °C
E10737 - Angle bracket
E11033 - Mounting adapter, 8 bar, Ambient temperature -25...80 °C

Accessories · IO-Link

E10077 - Mounting clamp
E11049 - Mounting clamp, Ambient temperature -25...85 °C
E10737 - Angle bracket
E11033 - Mounting adapter, 8 bar, Ambient temperature -25...80 °C
E10076 - Mounting clamp
E11036 - Mounting adapter, 8 bar, Ambient temperature -25...110 °C
E43900 - Mounting adapter, 8 bar, Ambient temperature -25...80 °C
E43904 - Mounting adapter, 8 bar, Ambient temperature -25...80 °C

Current bulletin