Toll Free Call: 1800 88 4363 | Toll Free Fax: 1800 88 4365

Standard and safety controller in one unit

Standard and safety controller in one unit

Powerful 32-bit controller, can be used as safety controller (SIL2/PL d) with CANopen Safety support

  • Powerful 32-bit triple-core controllers with large application memory in one unit
  • Can be used as safety controller (SIL2/PL d) with CANopen Safety support
  • Independent controllers with scalable I/O assignment for standard and safety applications
  • Two Ethernet ports with internal switch
Powerful standard and safety PLC in one unit
Modern vehicles and mobile machines need very powerful control electronics to process the high number of input and output signals. That is why the new third generation ecomatController was developed: It has two independent, powerful 32-bit PLCs – one of them a certified safety controller. In addition to its multifunctional inputs and outputs with diagnostic capabilities, the unit features two Ethernet ports and four CAN interfaces. The CAN interfaces support all important bus protocols (CANopen, CANopen Safety and J1939) as well as the transparent and preprocessed data exchange. The control functions are easily integrated into the application program thanks to CODESYS programming (version 3.5).
Features and benefits
Sturdy mechanical design
The control electronics are integrated into a compact metal housing with front-mounted, coded central plugs for mobile use, providing all the necessary connections for inputs, outputs, communication and programming. RGB status LEDs indicate the most important system messages.
Powerful electronics​
The core of the controller, which has been designed according to the applicable standards for electronics in mobile applications, is one of the most advanced multi-core 32-bit processors with 300 MHz clock frequency. Its 6 MByte application memory includes a 1 MByte file storage system. Two internal, independently programmable controllers allow for subdivision of the application software if required. Consequently, the safe program part can be executed without interference from the general program execution. This ensures reliable operation even with complex control functions. The controller can be used in applications up to EN 13849 PL d and EN 62061 SIL cl2.
Configurable inputs and outputs​
The inputs and outputs can be configured as digital, frequency or analogue inputs with diagnostic function or as inputs for resistance measurement. The analogue inputs enable both current and voltage measurement. The outputs can be configured as digital or PWM outputs with diagnostic capabilities, with or without current control. All inputs and outputs can also be configured as safe channels if required. Thus, safe sensors and actuators can be directly connected and processed in the application software.
Programmable to IEC 61131-3 with CODESYS​
Programming is done by means of the standardised IEC 61131-3 languages. Established and certified libraries are available for special functions and safe applications. Maintenance, diagnosis and updates are performed using TFTP via Ethernet and the maintenance tool. Additionally, these functions can be accessed via an application interface for ifm’s PDM displays and via a software development kit for customer applications.
Interfaces with extended functionality
Besides an RS-232 interface and the Ethernet interface with internal switch, all controllers provide four CAN interfaces to ISO 11898. All CAN interfaces support the essential bus protocols CANopen, CANopen Safety and J1939.

ecomatController

M30711 - ecomatController, Programmierbare Mobilsteuerung Typ ecomatController, 32-bit processor, 60 Ein-/Ausgänge, Configurable input / output functions, IP 65 / IP 67, 32 Bit
M30720 - ecomatController, Programmierbare Mobilsteuerung Typ ecomatController, 32-bit processor, 98 Ein-/Ausgänge, Configurable input / output functions, IP 65 / IP 67, 32 Bit
M30721 - ecomatController, Programmierbare Mobilsteuerung Typ ecomatController, 32-bit processor, 124 inputs/outputs, Configurable input / output functions, IP 65 / IP 67, 32 Bit

Accessories

EC0710 - Cable with connector, AMP 81-pole, A-coded, 58 Adern, wired
EC0711 - Cable with connector, AMP 81-pole, A-coded, 81 Adern, wired
EC0720 - Cable with connector, AMP 81-pole, B-coded, 47 Adern, wired
EC0720 - Cable with connector, AMP 81-pole, B-coded, 47 Adern, wired
EC0721 - Cable with connector, AMP 81-pole, B-coded, 73 Adern, wired
EC0701 - Connector AMP 81-pole, A-coded, wirable, with contacts (Junior Power Timer)
EC0702 - Connector AMP 81-pole, B-coded, wirable, with contacts (Junior Power Timer)
E11898 - Jumper, straight / straight, Ethernet, Cross-over patch cable, IP 67 / IP 42, Ambient temperature -25...70 °C, 2 m PVC cable
EC2112 - CANfox, CAN/RS232-USB interface, Programming and diagnosis of CAN systems, 5 V DC (via USB interface)
EC2113 - Adapter cable, for CAN interface CANfox, CAN adapter: DIN connector, 6 poles / M12 connector, 5 poles, RS-232 adapter: DIN connector, 6 poles / Sub-D plug, 9 poles, Cable length 1 m