Toll Free Call: 1800 88 4363 | Toll Free Fax: 1800 88 4365

Robust speed sensors with IO-Link

Robust speed sensors with IO-Link

In metal housing with ATEX approval, group II, category 3D​

  • Robust M30 metal housing, no additional impact protection housing required
  • ATEX approval group II, category 3D
  • Ideal in combination with a PLC
  • Flush installation
  • Detect actual speed and set parameters via IO-Link
Compact speed monitoring
The new speed sensors are the compact solution for speed monitoring because the evaluation electronics are integrated in the sensor housing. The limit at the speed of which the output switches is set via a potentiometer or IO-Link. Both rotary and linear movements can be monitored for overspeed, underspeed and blockage. As compared to its predecessors, these new sensors feature a robust metal housing for flush mounting. A special version with ATEX approval is available for which no additional impact protection is required.
Applications
​Especially in the field of conveying technology the compact speed sensors can be used for various applications, for example for monitoring belt conveyors or bucket elevators. Here they are typically used to monitor underspeed, blockage or standstill.
Advantages
​The speed sensors incorporate the complete speed monitoring. The switch point can be set using a multiturn potentiometer. IO-Link provides additional functions such as remote information about the current speed or the switch point and the configuration of important additional parameters such as the start-up delay time. This allows direct communication with the controller or the SMARTOBSERVER.
Operation​
The integrated sensor is damped by passing cams or other metallic targets. The evaluation unit determines the period duration or the frequency (actual rotational speed value) on the basis of the time interval between damping and compares it to the set switch point (preset value). The output is switched during the start-up delay and when the rotational speed exceeds the set switching value. An LED signals underspeed and switch-off of the output.

M30 x 1.5 inductive sensor · connection cable

DI5026 - Compact speed monitor M30, simple evaluation of rotating and linear movement with regard to underspeed; blocking, Sensing range 10 mm, Inductive sensor, IP 65 / IP 67, Ambient temperature -25...80 °C, PUR cable
DI523A - Compact speed monitor M30, simple evaluation of rotating and linear movement with regard to underspeed; blocking, Sensing range 10 mm, ATEX approval, Group II, category 3D, Inductive sensor, IP 65 / IP 67, Ambient temperature -20...60 °C, PUR cable

Accessories

E89013 - Target for pulse pickups, Conversion of a rotational motion into a pulse train, Strap dimensions 7 x 145 mm
E89010 - Target wheel, for detection of very low rotational speeds and conversion to a higher pulse number per minute; with even mark-to-space ratio (important e.g. for the use of a frequency-to-current converter), Plastic disk with 8 screws as "target", Centered drill holes
E10737 - Angle bracket
E10030 - Lock nuts metal
E10031 - Lock nuts metal
E20873 - Mounting set, Clamp mounting, Ø 30.2 mm
E20875 - Mounting set, Clamp mounting, Ø 30.2 mm
E30390 - USB IO-Link master, for parameter setting and analysis of units, Supported communication protocols: IO-Link (4.8, 38.4 and 230 Kbits/s), for operation with FDT framework software "ifm Container“ or software "LINERECORDER SENSOR", IP 20, Ambient temperature -25...45 °C
QA0011 - LR DEVICE (USB-Stick), Parameter setting of the units via the network, Software for clear online and offline parameter setting of IO-Link sensors via USB adapter, Use via USB connection cable (drivers are supplied): E30396 IO-Link interface or E30390 IO-Link master (note the respective data sheet), IODD import and update from ifm's homepage

Current bulletin