Our magnetic sensors begin where others end.

Our magnetic sensors begin where others end.

Now in full-metal housing: Reliable switch point even in the event of mechanical tolerances.

  • Long sensing ranges even through non-magnetisable metals.
  • No mutual interference of the sensors.
  • Temperature-stable and reproducible switch point.
  • IP 69K up to 100 °C in full-metal food-grade housing.
  • Impact, shock and vibration-resistant for demanding applications.
Use in hygienic areas and the food industry
Magnetic sensors can be installed behind covers of stainless steel, non-ferrous metal, plastic, wood or glass which ensures inexpensive and fast mounting. There is no need for bore holes or flush installation. The sensors are also used for cleaning pipes to detect pigs through pipe walls.
Mechanically demanding applications
Thanks to the tolerant response behaviour, reliable switchpoint detection is also ensured with high mechanical tolerances. Long-life applications can be found on telescope and swivel arms or industrial trucks for example.

M12 connector, 4-pole

MFS211 - Magnetic sensor with GMR cell, M12 x 1, Sensing range 60 mm, IP 65 / IP 67, Ambient temperature -25...75 °C, M12 connector
MFS209 - Magnetic sensor with GMR cell, M12 x 1, Sensing range 60 mm, IP 65 / IP 67, Ambient temperature -25...75 °C, M12 connector
MFS210 - Magnetic sensor with GMR cell, M12 x 1, Sensing range 60 mm, IP 65 / IP 67, Ambient temperature -25...75 °C, M12 connector
MFT202 - Magnetic sensor with GMR cell, M12 x 1, Sensing range 60 mm, IP 65 / IP 68 / IP 69K, Ambient temperature 0...100 °C, M12 connector

M12 connector, 4-pole

MGS204 - Magnetic sensor with GMR cell, M18 x 1, Sensing range 70 mm, IP 65 / IP 67, Ambient temperature -25...75 °C, M12 connector
MGS205 - Magnetic sensor with GMR cell, M18 x 1, Sensing range 70 mm, IP 65 / IP 67, Ambient temperature -25...75 °C, M12 connector
MGS206 - Magnetic sensor with GMR cell, M18 x 1, Sensing range 70 mm, IP 65 / IP 67, Ambient temperature -25...75 °C, M12 connector
MGT203 - Magnetic sensor with GMR cell, M18 x 1, Sensing range 70 mm, IP 65 / IP 68 / IP 69K, Ambient temperature 0...100 °C, M12 connector

Current bulletin