New additions to the temperature probe range.
Hygienic Pt100 sensors with 4-wire connection.
- As probe sensor or with integrated Tri-Clamp process connection.
- Probe diameter 6 mm.
- Robust stainless steel housing with IP 68 and IP 69K protection ratings.
- High pressure resistance for different application areas.
- Precise temperature measurement using a Pt100 sensor element, class A.
Process connection
The TM45 series is equipped with a hygienic G1/2 thread. The TM48 and TM49 versions are fitted with an integrated 1...1.5" or 2" clamp process connection. The TTx291 probe is fixed using clamp fittings.
Fast response time
The 6 mm thin sensor tip guarantees an excellent response time of T05 = 1 s and T09 = 3 s while ensuring high stability.
For hygienic areas
The sensor is perfectly fitted for use in hygienic applications thanks to its high protection rating of IP 68 / IP 69 K and high surface definition.
Sensors with process connection - Pt100, 6 mm, Clamp 1...1.5"
Sensors with process connection - Pt100, 6 mm, Clamp 2"
Sensors with process connection - Pt100, 6 mm, G 1/2
Probe sensors - Pt100, 6 mm