Simply combined: machine protection and trend analysis.

Simply combined: machine protection and trend analysis.

Modified, compact vibration diagnostic unit with trend memory.

  • Permanent vibration monitoring according to ISO 10816.
  • Integrated trend memory for documentation and evaluation.
  • Two switching outputs for warning and alarm.
  • Additional frequency-selective online diagnosis (e.g. rolling element bearing, unbalance).
  • Easy set-up using PC software.
Permanent machine monitoring - extended by overall velocity monitoring according to ISO 10816.
The compact vibration diagnostic units of the series VE combine vibration monitoring, diagnosis and trend memory in a very small space. The integrated accelerometer permanently measures the machine vibrations at a non-rotating component surface and also calculates frequency-selective diagnostic values as an option in addition to the ISO characteristic values. All calculated characteristic values are stored in a non-volatile internal memory. With a freely adjustable memory interval the trend duration can be adapted to the user's needs. The unit is easy to use via PC software.
Flush mountable pressure sensors with G 1 process connection

Rolling element bearing diagnosis: 2 g-monitors + 2 frequency-selective diagnostic quantities

VB1001 - Rolling element bearing monitor, Vibration monitoring of up to 2 diagnosis values and 2 g-monitors, Spectral analysis Envelope-curve FFT Trend analysis, IP 67, Ambient temperature -30...60 °C,

Vibration diagnostic unit: 2 g-monitors + 5 frequency-selective diagnostic quantities

VE1001 - Vibration diagnostic unit, Vibration monitoring of up to 5 diagnosis values and 2 g-monitors, Spectral analysis / FFT Envelope-curve FFT Peak V eff RMS, IP 67, Ambient temperature -30...60 °C, M12 connector + M8 connector
VE1101 - Vibration diagnostic unit, Vibration monitoring of up to 5 diagnosis values and 2 g-monitors, Spectral analysis / FFT Envelope-curve FFT Peak V eff RMS, IP 69K, Ambient temperature -30...75 °C, M12 connector + M8 connector

Accessories

VES001 - Expert software for efector octavis, Types VB and VE
E11572 - Parameter setting cable for efector octavis, IP 50, Ambient temperature -25...85 °C, PVC cable
E30098 - USB/RS485 adapter cable, Ambient temperature 0...60 °C, USB: cable length 1.5m / M8: connection cable length 5m
E30080 - Power supply, IP 40 (1) / IP 67 (2), M12 connector

Connectors and splitter boxes

EVC070 - Socket, straight, Free from silicone, Free from halogen, gold-plated contacts, IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 2 m PUR cable
EVC071 - Socket, straight, Free from silicone, Free from halogen, gold-plated contacts, IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 5 m PUR cable
EVC072 - Socket, straight, Free from silicone, Free from halogen, gold-plated contacts, IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 10 m PUR cable