Fail-safe inductive sensor directly detects metal.

Fail-safe inductive sensor directly detects metal.

Detection without magnetic target or coded actuator.

  • Suitable for operator and machine safety.
  • Reliable end position monitoring on moving machine parts.
  • Convenient connection to safety PLC, bus systems and logic.
  • No wear: maximum machine uptime and safety.
  • Certified to IEC 62061 SILcl2, ISO 13849-1 PL d, complies with IEC 61508 SIL2.
Requirement profiles for the fail-safe sensor:
Reliable positioning on rotary indexing tables and machine tools. Reliable triggering of slow travel or switching off in end positions for presses, gantry robots and actuators. Reliable area monitoring for robots. The fail-safe sensor increases the uptime and safety of your installation and can be connected to certified safety relays without cross fault monitoring. Wear-free operation guarantees low maintenance costs of your installation. Faults such as coil break or coil short circuit are diagnosed and the sensor passes into the defined safe state. Even a cross fault between the supply voltage and one of the two outputs does not affect the safety function of the sensor.

M12 connector · Output function 2 PNP no (OSSD)

GI711S - Fail-safe inductive sensor, M30 x 1.5, Enable zone: 1...15 mm, non-flush mountable, IP 65 / IP 67, Ambient temperature -25...70 °C, M12 connector
GI712S - Fail-safe inductive sensor, M30 x 1.5, Enable zone: 1...10 mm, flush mountable, IP 65 / IP 67, Ambient temperature -25...70 °C, M12 connector

Current bulletin