ecolink M12, the safe connection even in ATEX applications

ecolink M12, the safe connection even in ATEX applications

For applications in hazardous areas ATEX cat. 2D, 3D and 3G.

  • Connection technology complies with the M12 standard (EN 61076).
  • With EC type examination certificate for components from DEKRA EXAM.
  • The mechanical end stop protects the O-ring against destruction.
  • Nut secured against shock and vibration due to saw tooth contoured vibration protection.
ecolink M12 for demanding ATEX applications
To avoid the risk of explosion products used in hazardous areas are subject to strict requirements. ifm connectors of the ecolink series comply with these strict standard requirements and may be used in ATEX areas of the categories 2D, 3D and 3G. An approval body responsible for Germany, DEKRA EXAM, has type-tested and certified the connectors. The ATEX component certificate is valid in all EU countries. To comply with the ATEX requirements the nut of the connector has to be tightly screwed to the sensor so that it is no longer possible to open it manually. Observe the recommended tightening torques of 1.2...1.5 Nm!

M12, 4-pole, compatible with paint, gold-plated contacts, ATEX approval, Group II, category 3G/2D, IP 67, ambient temperature -20...60 °C

EVC04A - Socket, angled, compatible with paint, gold-plated contacts, ATEX approval, Group II, category 3G/2D, IP 67 , Ambient temperature -20...60 °C, 2 m PUR cable
EVC05A - Socket, angled, compatible with paint, gold-plated contacts, ATEX approval, Group II, category 3G/2D, IP 67 , Ambient temperature -20...60 °C, 5 m PUR cable
EVC06A - Socket, angled, compatible with paint, gold-plated contacts, ATEX approval, Group II, category 3G/2D, IP 67 , Ambient temperature -20...60 °C, 10 m PUR cable
EVC10A - Jumper, angled / angled, compatible with paint, gold-plated contacts, ATEX approval, Group II, category 3G/2D, IP 67 , Ambient temperature -20...60 °C, 0.6 m PUR cable
EVC11A - Jumper, angled / angled, compatible with paint, gold-plated contacts, ATEX approval, Group II, category 3G/2D, IP 67 , Ambient temperature -20...60 °C, 1 m PUR cable
EVC07A - Jumper, angled / angled, compatible with paint, gold-plated contacts, ATEX approval, Group II, category 3G/2D, IP 67 , Ambient temperature -20...60 °C, 2 m PUR cable
EVC12A - Jumper, angled / angled, compatible with paint, gold-plated contacts, ATEX approval, Group II, category 3G/2D, IP 67 , Ambient temperature -20...60 °C, 5 m PUR cable
EVC13A - Jumper, angled / angled, compatible with paint, gold-plated contacts, ATEX approval, Group II, category 3G/2D, IP 67 , Ambient temperature -20...60 °C, 10 m PUR cable

Current bulletin

Selector