Toll Free Call: 1800 88 4363 | Toll Free Fax: 1800 88 4365

What is ”i-STEP”?

i-STEP stands for particularly innovative solutions from ifm electronic.

i-STEP products open up horizons for technological visions and close gaps in your applications. Moreover, they offer excellent price/performance ratios.

So far, there are some i-STEP products available from ifm:
ecomat mobile ecomatmobile Basic
The new control concept ecomat mobile Basic
Further information
pmd3d efector pmd3d
A quantum leap in optoelectronics: sensing in 3D. Visual assessment of distance, level or volume
Further information
Multicode Multicode Reader
Multicode Reader for optical identification.
Identification of bar codes and 2D codes.
Further information
efector efector mid
Magnetic-inductive inline flow sensor. Compact and low-cost monitoring of conductive liquids.
Further information
efector efector pim
Pressure sensor with diagnostic function for pumps. Pump monitoring and pressure detection – one sensor for 2 functions!
Further information
efector gwr efector gwr
Innovative measuring principle for compact tanks. Level sensor operates on the basis of guided wave radar.
Further information
efector pmd efector pmd
Convenient optical distance measurement at a low cost. Extremely compact laser distance sensor.
Further information
efector valvis efector valvis
Continuous position detection for linear valves. Position feedback for single and double seat valves up to 80mm stroke.
Further information
PK Pressure sensor PK
Ingeniously simple: The new pressure sensor generation PK. The innovative PK series: Compact, convenient and economical.
Further information
efector dualis efector dualis image sensor - the electronic eye
Object recognition for assembly and manufacturing tasks and for quality control.
Further information
efector octavis efector octavis
Première for an innovative sound. Rolling element bearing diagnosis for condition monitoring.
Further information
efector metris efector metris
Innovation for cost reduction in pneumatics.
Leakage monitoring. Measurement of compressed air consumption.
Further information
i-STEP Logo