Robust multiturn encoder for harsh operating conditions.
Positioned: encoders for mobile applications.
- Easy connection via M12 connector.
- Clearly visible diagnostic LED.
- Easy software parameter setting via CAN interface.
- 24 bit resolution, 4096 steps and 4096 revolutions.
- Compact dimensions.
Features and advantages
The multiturn encoder converts 4096 revolutions into one absolute position value. The gear-free system uses the Wiegand effect to keep the position values stored in case of a power failure without battery buffer and to pass the exact position on to the controller without referencing. The multiturn encoder can be easily connected to the CAN bus of the external electronics via M12 connector. The requirements of harsh environments are met due to the high protection rating and the EMC requirements to e1 type approval.
Applications:
From rotary movements to absolute positon values under harsh environmental conditions.
![]() | RM9000 - Resolution , Operating voltage 10...30 DC, Connection M12 connector, |