Electronic manometer PG, with alternative process connection.

Electronic manometer PG, with alternative process connection.

Now available with conical G1 process connection.

  • Optimum legibility due to the electronic pointer display.
  • Rotatable display with LED bargraph for switch point indication.
  • Optionally trend display or min/max display via the LED bargraph.
  • Output functions programmable via LED display and optical touch fields.
  • Hygienic flush design and high total accuracy (0.2 %).
Variable process connection for the manometer In addition to the electronic contact manometers with Aseptoflex Vario process connection for hygienic applications or G 1/2 process connection for hydraulic applications available, units with conical G 1 thread are now available. This process connection also allows flush installation using the available adapters. It can also be used for hygienic applications. In existing plants it is even easier to exchange the units. All further technical data as well as the characteristics of the measuring cell correspond to that of the PG27 manometer with Aseptoflex Vario thread.

Flush manometer with G 1 process connection · Output function PNP/NPN NC/NO programmable + analogue output programmable

PG2893 - Electronic pressure sensor with analogue display, Suitable for all standard CIP and SIP processes, Analogue display 0...350° rotatable, Resolution 0.25%, Pointer not visible when unit disconnected, DC PNP/NPN, analogue display, 4-digit alphanumeric display, 2 outputs, OUT1 = switching output, OUT2 = analogue output, IP 67 / IP 69K, Ambient temperature -25...80 °C, Measuring range: -1...25 bar, M12 connector
PG2894 - Electronic pressure sensor with analogue display, Suitable for all standard CIP and SIP processes, Analogue display 0...350° rotatable, Resolution 0.25%, Pointer not visible when unit disconnected, DC PNP/NPN, analogue display, 4-digit alphanumeric display, 2 outputs, OUT1 = switching output, OUT2 = analogue output, IP 67 / IP 69K, Ambient temperature -25...80 °C, Measuring range: -1...10 bar, M12 connector
PG2895 - Electronic pressure sensor with analogue display, Suitable for all standard CIP and SIP processes, Analogue display 0...350° rotatable, Resolution 0.25%, Pointer not visible when unit disconnected, DC PNP/NPN, analogue display, 4-digit alphanumeric display, 2 outputs, OUT1 = switching output, OUT2 = analogue output, IP 67 / IP 69K, Ambient temperature -25...80 °C, Measuring range: -1...4 bar, M12 connector
PG2896 - Electronic pressure sensor with analogue display, Suitable for all standard CIP and SIP processes, Analogue display 0...350° rotatable, Resolution 0.25%, Pointer not visible when unit disconnected, DC PNP/NPN, analogue display, 4-digit alphanumeric display, 2 outputs, OUT1 = switching output, OUT2 = analogue output, IP 67 / IP 69K, Ambient temperature -25...80 °C, Measuring range: -0.12...2.5 bar, M12 connector
PG2897 - Electronic pressure sensor with analogue display, Suitable for all standard CIP and SIP processes, Analogue display 0...350° rotatable, Resolution 0.25%, Pointer not visible when unit disconnected, DC PNP/NPN, analogue display, 4-digit alphanumeric display, 2 outputs, OUT1 = switching output, OUT2 = analogue output, IP 67 / IP 69K, Ambient temperature -25...80 °C, Measuring range: -0.05...1 bar, M12 connector
PG2898 - Electronic pressure sensor with analogue display, Suitable for all standard CIP and SIP processes, Analogue display 0...350° rotatable, Resolution 0.25%, Pointer not visible when unit disconnected, DC PNP/NPN, analogue display, 4-digit alphanumeric display, 2 outputs, OUT1 = switching output, OUT2 = analogue output, IP 67 / IP 69K, Ambient temperature -25...80 °C, Measuring range: -0.01...0.25 bar, M12 connector
PG2899 - Electronic pressure sensor with analogue display, Suitable for all standard CIP and SIP processes, Analogue display 0...350° rotatable, Resolution 0.25%, Pointer not visible when unit disconnected, DC PNP/NPN, analogue display, 4-digit alphanumeric display, 2 outputs, OUT1 = switching output, OUT2 = analogue output, IP 67 / IP 69K, Ambient temperature -25...80 °C, Measuring range: -1...1 bar, M12 connector
PG2889 - Electronic pressure sensor with analogue display, Suitable for all standard CIP and SIP processes, Analogue display 0...350° rotatable, Resolution 0.25%, Pointer not visible when unit disconnected, DC PNP/NPN, analogue display, 4-digit alphanumeric display, 2 outputs, OUT1 = switching output, OUT2 = analogue output, IP 67 / IP 69K, Ambient temperature -25...80 °C, Measuring range: -0.01...0.1 bar, M12 connector
Information about further versions can be found at:
Fusion of electronic pressure sensor and analogue display.

Current bulletin