AS-i Profinet gateway of the third generation.
AS-i gateways with ultra short transfer times.
- Colour display for clear diagnosis and set-up.
- Earth fault monitor.
- Profinet switch with 2 ports.
- Profinet certification according to conformance class B.
The bus at a glance
The ifm gateway is the fast connection from AS-i to Profinet. Thanks to a colour display and web interface, the status of all AS-i slaves is recognizable at a single glance. The quick set-up menu and intuitive handling facilitate installation and diagnosis. In addition, the web interface allows full remote access.
Three types of voltage supply
The flexible voltage supply ensures a low-cost integration into your application. The units can be operated via AS-i power supplies, DC power supplies, or a combination of both. It is also allowed to supply several AS-i networks via a single power supply.