You probably do not come from: Ireland. If necessary, change to: United States
Service hotline +3531 461 3200
  1. Products
  2. Accessories
  3. Accessories for AS-Interface
  4. Addressing and diagnostic units
  5. AC1154

AS-Interface addressing unit

AC1154

Addressing unit AS-i 3.0

AS-Interface addressing unit

AC1154

Addressing unit AS-i 3.0

  • For easy addressing and programming of AS-i slaves
  • Indication of all slaves on the bus
  • Reading and writing slave data and slave parameters
  • Simple reading of error messages
  • LCD display for indicating operating mode and slave address
  • ce
  • ukca
Application
Application set-up and diagnosis
Electrical data
Reverse polarity protection yes
Operating conditions
Protection IP 20
AS-i classification
AS-i version 3.0
Extended addressing mode yes
Mechanical data
Weight [g] 445
Accessories
Items supplied
230 V AC charging unit: 1
Accessories (optional)
addressing adapter:, for Compact Line module, E70423
addressing plug:, E70213
Remarks
Pack quantity 1 pcs.