Toll Free Number 1800 233 2065

When oil is all over – the new O6 coolant

When oil is all over – the new O6 coolant

Photoelectric sensor for use with coolants / oils

  • Long life due to resistant materials
  • Diffuse reflection sensor with reliable background suppression
  • Range is independent of the object colour
  • Design with 4-pole M8 connector
  • Stainless steel housing with protection rating IP 68 / IP 69K
The optimum choice in metalworking
The new high-performance O6 coolant sensors are especially suited for applications in metal working. Other applications are conveyor technology and the automotive industry.
The potentiometers are fitted with a double seal. The front pane is embedded flush. Viton which is proven in demanding applications was chosen as the sealing material. The transparent black housing cover ensures that, even in bright lighting conditions, the LEDs are highly visible.
Best optical performance
The diffuse reflection sensors provide reliable background suppression, even in cases of highly reflective backgrounds and objects like the oily and greasy metal surfaces of the parts to be worked. The sensing range is independent of the type and colour of the object to be detected.
The new O6 coolant reliably performs its duty in applications with coolants / oils.

Diffuse reflection sensor with background suppression · 3-wire DC · NPN

O6H401 - Diffuse reflection sensor, Suited for use in the machine tool industry (use of oils and coolants), adjustable, Background suppression, light-on/dark-on mode selectable, DC NPN, IP 65 / IP 67 ; IP 68, Ambient temperature: -25...60 °C, Range: 0.002...0.2 m, M8 connector

Diffuse reflection sensor with background suppression · 3-wire DC · PNP

O6H400 - Diffuse reflection sensor, Suited for use in the machine tool industry (use of oils and coolants), adjustable, Background suppression, light-on/dark-on mode selectable, DC PNP, IP 65 / IP 67 ; IP 68, Ambient temperature: -25...60 °C, Range: 0.002...0.2 m, M8 connector

Diffuse reflection sensor · 3-wire DC · NPN

O6T401 - Diffuse reflection sensor, Suited for use in the machine tool industry (use of oils and coolants), adjustable, light-on/dark-on mode selectable, DC NPN, IP 65 / IP 67 ; IP 68, Ambient temperature: -25...60 °C, Range: 0.005...0.5 m, M8 connector

Diffuse reflection sensor · 3-wire DC · PNP

O6T400 - Diffuse reflection sensor, Suited for use in the machine tool industry (use of oils and coolants), adjustable, light-on/dark-on mode selectable, DC PNP, IP 65 / IP 67 ; IP 68, Ambient temperature: -25...60 °C, Range: 0.005...0.5 m, M8 connector

Retro-reflective sensor with polarisation filter · 3-wire DC · NPN

O6P401 - Retro-reflective sensor, Suited for use in the machine tool industry (use of oils and coolants), Polarisation filter, adjustable, light-on/dark-on mode selectable, DC NPN, IP 65 / IP 67 ; IP 68, Ambient temperature: -25...60 °C, Range 0.05...5 m, M8 connector

Retro-reflective sensor with polarisation filter · 3-wire DC · PNP

O6P400 - Retro-reflective sensor, Suited for use in the machine tool industry (use of oils and coolants), Polarisation filter, adjustable, light-on/dark-on mode selectable, DC PNP, IP 65 / IP 67 ; IP 68, Ambient temperature: -25...60 °C, Range 0.05...5 m, M8 connector

Through-beam sensor – transmitter · 2-wire DC

O6S400 - Through-beam sensor, Suited for use in the machine tool industry (use of oils and coolants), DC, IP 65 / IP 67 ; IP 68, Ambient temperature: -25...60 °C, Range ...10 m, M8 connector

Through-beam sensor – receiver · 3-wire DC · NPN

O6E401 - Through-beam sensor, Suited for use in the machine tool industry (use of oils and coolants), adjustable, light-on/dark-on mode selectable, DC NPN, IP 65 / IP 67 ; IP 68, Ambient temperature: -25...60 °C, Range ...10 m, M8 connector

Through-beam sensor – receiver · 3-wire DC · PNP

O6E400 - Through-beam sensor, Suited for use in the machine tool industry (use of oils and coolants), adjustable, light-on/dark-on mode selectable, DC PNP, IP 65 / IP 67 ; IP 68, Ambient temperature: -25...60 °C, Range ...10 m, M8 connector

Mounting accessories

E21272 - Mounting set, Clamp mounting
E21275 - Mounting set, Clamp mounting
E21271 - Angle bracket
E21273 - Protective cover
E21081 - mounting rod, Ø 10 / M8, Length 150 mm
E20938 - mounting rod, Ø 12 / M10, Length 130 mm

Prismatic reflectors

E20956 - Prismatic reflector, Ø 50 mm, round, fixing by screw, For red light and infrared light retro-reflective sensors, Ambient temperature -10...60 °C
E20005 - Prismatic reflector, Ø 80 mm, round, For red light and infrared light retro-reflective sensors, Ambient temperature -10...60 °C
E20744 - Prismatic reflector, 48 x 48 mm, rectangular, For red light and infrared light retro-reflective sensors, Ambient temperature -10...60 °C
E20454 - Prismatic reflector, 96 x 96 mm, rectangular, For red light and infrared light retro-reflective sensors, Ambient temperature -10...60 °C

Power supplies

DN1031 - Switched-mode power supply 24 V DC, 2.5 A, regulated power supply for sensors, actuators, evaluation electronics and plcs, 60 W power output, Primary switched mode, Output current 2.5 A, regulated, DCok output, IP 20, Ambient temperature 0...70 °C, cage clamps
DN4011 - Switched-mode power supply 24 V DC, 3.3 (24 V DC) / 2.7 (28 V DC) A, regulated power supply for sensors, actuators, evaluation electronics and plcs, 80 W power output, Primary switched mode, Output current 3.3 A, regulated, NEC Class II Power Source, IP 20, Ambient temperature -25...70 °C, screw terminals

Connection technology

EVC153 - Socket, angled, Free from silicone, Free from halogen, Gold-plated contacts, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 2 m PUR cable
EVC154 - Socket, angled, Free from silicone, Free from halogen, Gold-plated contacts, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 5 m PUR cable
EVC150 - Socket, straight, Free from silicone, Free from halogen, Gold-plated contacts, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 2 m PUR cable
EVC151 - Socket, straight, Free from silicone, Free from halogen, Gold-plated contacts, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 5 m PUR cable