Toll Free Number 1800 233 2065

Temperature transmitter with excellent response time.

Temperature transmitter with excellent response time.

Compact temperature sensors for different applications.

  • Measuring range of -10...150 °C, -50...150 °C, 0...140 °C, 0...100 °C.
  • Excellent response time: T05 = 1 s or T09 = 3 s.
  • High mechanical stability.
  • IP 68 and IP 69K protection ratings.
One unit – a wide range of options
The TA type temperature sensor is a universal transmitter with a 4...20 mA current output. A high level of accuracy is achieved using a class A accuracy Pt 1000 sensor and factory calibration. In addition, ifm’s tried and tested film technology used here ensures excellent dynamic response times. So this sensor is suited for all highly precise and rapid processes.

M12 connector · output function 4...20 mA · IP 68 / IP69K

TA3130 - Temperature transmitter