Toll Free Number 1800 233 2065

Robust IO-Link masters

Robust IO-Link masters

Field bus modules with safe connections for connecting intelligent sensors

  • 4 or 8 IO-Link ports with full V1.1 functionality
  • Profinet or EtherNet/IP
  • Master and devices configurable via the LR DEVICE software
  • Industry 4.0 ready via LR AGENT EMBEDDED
  • Voltage supply via standard M12 sensor cable, A-coded
Robust field bus modules with safe connection
​The decentralised IO-Link master modules are used as gateways between intelligent IO-Link sensors and the fieldbus. They are the perfect choice, even in the most difficult environments: The materials and production methods are identical to the ifm jumper cables of the tried-and-tested EVC product series. The ecolink technology guarantees reliable, permanently ingress-resistant M12 connections of the connection cables.
Energy limitation for UL class 2 units​
Many sensors require an energy-limited supply with UL class 2 approval. The limitation of energy is usually achieved via a corresponding power supply. With the AL series IO-Link master, sensors can be supplied according to UL class 2 without using an energy-limited power supply approved to UL class 2.
Advantages and customer benefits​
Sensor configuration with LR DEVICE​
​The intuitive software finds all IO-Link masters in the network and creates an overview of the whole plant. Besides, all sensors connected are indicated with the respective parameters. This means that parameter setting of all sensors in the system is possible from one central point.
Easy sensor connection
The sensors and actuators are connected via standard M12 connection cables without screening. Depending on the device type, up to 4 or 8 IO-Link sensors can be connected and supplied with up to 3.6 A. With the EVC693 accessories, additional auxiliary power for the connection of IO-Link actuators can be supplied. The cable can be up to 20 m long.
Reliable digital data​
​The sensor data is transferred digitally. Unlike analogue signals, contact resistance and EMC interference cannot corrupt the signals.
Direct connection to the IT
​The integrated LR AGENT EMBEDDED is capable of transmitting the process values directly to ERP systems, without detour via the PLC. This second communication path is available in parallel to the fieldbus via the bus wiring.

IO-Link master StandardLine Coolant

AL1100 - IO-Link master with Profinet interface, max. 4 IO-Link ports / max. 8 digital inputs / max. 4 digital outputs, IP 65 / IP 67, Ambient temperature -25...60 °C
AL1120 - IO-Link master with EtherNet/IP interface, max. 4 IO-Link ports / max. 8 digital inputs / max. 4 digital outputs, IP 65 / IP 67, Ambient temperature -25...60 °C
AL1102 - IO-Link master with Profinet interface, max. 8 IO-Link ports / max. 16 digital inputs / max. 8 digital outputs, IP 65 / IP 67, Ambient temperature -25...60 °C
AL1122 - IO-Link master with EtherNet/IP interface, max. 8 IO-Link ports / max. 16 digital inputs / max. 8 digital outputs, IP 65 / IP 67, Ambient temperature -25...60 °C

IO-Link module Coolant

AL2400 - Active CompactLine module (IO-Link device), 4 x 2 inputs, IP 67, Ambient temperature -25...70 °C
AL2401 - Active CompactLine module (IO-Link device), 8 x 2 inputs, IP 67, Ambient temperature -25...70 °C
AL2330 - Active CompactLine module (IO-Link device), 6 x 2 Ausgänge, IP 67, Ambient temperature -25...60 °C

Ethernet cable (fieldbus)

E12490 - Jumper, straight / straight, Ethernet, Cross-over patch cable, IP 67 / IP 20, Ambient temperature -25...70 °C, 0.5 m PVC cable screened
E12090 - Jumper, straight / straight, Ethernet, Cross-over patch cable, IP 67 / IP 20, Ambient temperature -25...70 °C, 2 m PVC cable screened
E12491 - Jumper, straight / straight, Ethernet, Cross-over patch cable, IP 67 / IP 20, Ambient temperature -25...70 °C, 5 m PVC cable screened
E12492 - Jumper, straight / straight, Ethernet, Cross-over patch cable, IP 67 / IP 20, Ambient temperature -25...70 °C, 10 m PVC cable screened

M12 socket 1 mm 2 (power)

EVC706 - Socket, straight, Free from silicone, Free from halogen, Gold-plated contacts, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 2 m PUR cable
EVC707 - Socket, straight, Free from silicone, Free from halogen, Gold-plated contacts, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 5 m PUR cable
EVC708 - Socket, straight, Free from silicone, Free from halogen, Gold-plated contacts, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 10 m PUR cable
EVC709 - Socket, straight, Free from silicone, Free from halogen, Gold-plated contacts, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 20 m PUR cable

M12 connection cable 0.34 mm 2 (sensor)

EVC042 - Jumper, straight / straight, Free from silicone, Free from halogen, Gold-plated contacts, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 1 m PUR cable
EVC043 - Jumper, straight / straight, Free from silicone, Free from halogen, Gold-plated contacts, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 2 m PUR cable
EVC044 - Jumper, straight / straight, Free from silicone, Free from halogen, Gold-plated contacts, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 5 m PUR cable

Accessories

QA0011 - LR DEVICE (USB-Stick), Parameter setting of the units via the network, Software for clear online and offline parameter setting of IO-Link sensors via USB adapter, Use via USB connection cable (drivers are supplied): E30396 IO-Link interface or E30390 IO-Link master (note the respective data sheet), IODD import and update from ifm's homepage
EBC113 - Y splitter, M12 plug - 2 M12 sockets, Free from silicone, Free from halogen, Gold-plated contacts, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C
E73004 - Protective cap, Ambient temperature -30...85 °C