Toll Free Number 1800 233 2065

Pressure transmitters with M12, AMP or DEUTSCH connector for mobile applications

Pressure transmitters with M12, AMP or DEUTSCH connector for mobile applications

Small and cost-optimised for mobile machines

  • Compact design (AF19) with process connection G 1/4 male
  • Fast reaction: 2 milliseconds response time
  • Measuring accuracy < ± 0.8 %, repeatability < ± 0.05 %
  • Easy connection via DEUTSCH, AMP or M12 connector
  • Robust low-cost solution with welded stainless steel housing
Miniaturisation for mobile applications
The connectors of the new PT/PU pressure sensors allow fast and easy installation in mobile machines.
The sensors also feature a thin-film measuring cell directly welded with the process connection. This technology guarantees high accuracy in a very compact housing with only 19 mm across flats at a cost-optimised price/performance ratio.
Applications
The PT/PU type sensors are suited for mobile applica-tions and especially for hydraulic and pneumatic appli-cations with high operating pressure.
The high vibration and shock resistance, the high protection rating, the excellent EMC resistance and the E1 conformity make the PT/PU sensors particularly suitable for use in mobile machines..

Output function 4…20 mA, M12 connector

PT5504 - Electronic pressure sensor, for mobile applications, E1 compliant, Measuring element: metal thin film cell, Analogue output, IP 67 / IP 69K, Ambient temperature -40...100 °C, Measuring range: 0...10 bar, M12 connector
PT5503 - Electronic pressure sensor, for mobile applications, E1 compliant, Measuring element: metal thin film cell, Analogue output, IP 67 / IP 69K, Ambient temperature -40...100 °C, Measuring range: 0...25 bar, M12 connector
PT5502 - Electronic pressure sensor, for mobile applications, E1 compliant, Measuring element: metal thin film cell, Analogue output, IP 67 / IP 69K, Ambient temperature -40...100 °C, Measuring range: 0...100 bar, M12 connector
PT5501 - Electronic pressure sensor, for mobile applications, E1 compliant, Measuring element: metal thin film cell, Analogue output, IP 67 / IP 69K, Ambient temperature -40...100 °C, Measuring range: 0...250 bar, M12 connector
PT5500 - Electronic pressure sensor, for mobile applications, E1 compliant, Measuring element: metal thin film cell, Analogue output, IP 67 / IP 69K, Ambient temperature -40...100 °C, Measuring range: 0...400 bar, M12 connector
PT5560 - Electronic pressure sensor, for mobile applications, E1 compliant, Measuring element: metal thin film cell, Analogue output, IP 67 / IP 69K, Ambient temperature -40...100 °C, Measuring range: 0...600 bar, M12 connector

Output function 4…20 mA, AMP connector

PT5604 - Electronic pressure sensor, for mobile applications, AMP Superseal, E1 compliant, Measuring element: metal thin film cell, Analogue output, IP 67 / IP 69K, Ambient temperature -40...100 °C, Measuring range: 0...10 bar, AMP Superseal
PT5603 - Electronic pressure sensor, for mobile applications, AMP Superseal, E1 compliant, Measuring element: metal thin film cell, Analogue output, IP 67 / IP 69K, Ambient temperature -40...100 °C, Measuring range: 0...25 bar, AMP Superseal
PT5602 - Electronic pressure sensor, for mobile applications, AMP Superseal, E1 compliant, Measuring element: metal thin film cell, Analogue output, IP 67 / IP 69K, Ambient temperature -40...100 °C, Measuring range: 0...100 bar, AMP Superseal
PT5601 - Electronic pressure sensor, for mobile applications, AMP Superseal, E1 compliant, Measuring element: metal thin film cell, Analogue output, IP 67 / IP 69K, Ambient temperature -40...100 °C, Measuring range: 0...250 bar, AMP Superseal
PT5600 - Electronic pressure sensor, for mobile applications, AMP Superseal, E1 compliant, Measuring element: metal thin film cell, Analogue output, IP 67 / IP 69K, Ambient temperature -40...100 °C, Measuring range: 0...400 bar, AMP Superseal
PU5660 - Electronic pressure sensor, for mobile applications, AMP Superseal, E1 compliant, Measuring element: metal thin film cell, Analogue output, IP 67 / IP 69K, Ambient temperature -40...100 °C, Measuring range: 0...600 bar, AMP Superseal

Output function 4…20 mA, DEUTSCH connector

PU5704 - Electronic pressure sensor, for mobile applications, DEUTSCH connector DT04-3P, E1 compliant, Measuring element: metal thin film cell, Analogue output, IP 67 / IP 69K, Ambient temperature -40...100 °C, Measuring range: 0...10 bar, DEUTSCH connector DT04-3P
PU5703 - Electronic pressure sensor, for mobile applications, DEUTSCH connector DT04-3P, E1 compliant, Measuring element: metal thin film cell, Analogue output, IP 67 / IP 69K, Ambient temperature -40...100 °C, Measuring range: 0...25 bar, DEUTSCH connector DT04-3P
PU5702 - Electronic pressure sensor, for mobile applications, DEUTSCH connector DT04-3P, E1 compliant, Measuring element: metal thin film cell, Analogue output, IP 67 / IP 69K, Ambient temperature -40...100 °C, Measuring range: 0...100 bar, DEUTSCH connector DT04-3P
PU5701 - Electronic pressure sensor, for mobile applications, DEUTSCH connector DT04-3P, E1 compliant, Measuring element: metal thin film cell, Analogue output, IP 67 / IP 69K, Ambient temperature -40...100 °C, Measuring range: 0...250 bar, DEUTSCH connector DT04-3P
PU5700 - Electronic pressure sensor, for mobile applications, DEUTSCH connector DT04-3P, E1 compliant, Measuring element: metal thin film cell, Analogue output, IP 67 / IP 69K, Ambient temperature -40...100 °C, Measuring range: 0...400 bar, DEUTSCH connector DT04-3P
PU5760 - Electronic pressure sensor, for mobile applications, DEUTSCH connector DT04-3P, E1 compliant, Measuring element: metal thin film cell, Analogue output, IP 67 / IP 69K, Ambient temperature -40...100 °C, Measuring range: 0...600 bar, DEUTSCH connector DT04-3P

Output function 0...10 V, AMP connector

PT5604 - Electronic pressure sensor, for mobile applications, AMP Superseal, E1 compliant, Measuring element: metal thin film cell, Analogue output, IP 67 / IP 69K, Ambient temperature -40...100 °C, Measuring range: 0...10 bar, AMP Superseal
PT5603 - Electronic pressure sensor, for mobile applications, AMP Superseal, E1 compliant, Measuring element: metal thin film cell, Analogue output, IP 67 / IP 69K, Ambient temperature -40...100 °C, Measuring range: 0...25 bar, AMP Superseal
PT5602 - Electronic pressure sensor, for mobile applications, AMP Superseal, E1 compliant, Measuring element: metal thin film cell, Analogue output, IP 67 / IP 69K, Ambient temperature -40...100 °C, Measuring range: 0...100 bar, AMP Superseal
PT5601 - Electronic pressure sensor, for mobile applications, AMP Superseal, E1 compliant, Measuring element: metal thin film cell, Analogue output, IP 67 / IP 69K, Ambient temperature -40...100 °C, Measuring range: 0...250 bar, AMP Superseal
PT5600 - Electronic pressure sensor, for mobile applications, AMP Superseal, E1 compliant, Measuring element: metal thin film cell, Analogue output, IP 67 / IP 69K, Ambient temperature -40...100 °C, Measuring range: 0...400 bar, AMP Superseal
PT5660 - Electronic pressure sensor, for mobile applications, AMP Superseal, E1 compliant, Measuring element: metal thin film cell, Analogue output, IP 67 / IP 69K, Ambient temperature -40...100 °C, Measuring range: 0...600 bar, AMP Superseal

Output function 0...10 V, DEUTSCH connector

PU5704 - Electronic pressure sensor, for mobile applications, DEUTSCH connector DT04-3P, E1 compliant, Measuring element: metal thin film cell, Analogue output, IP 67 / IP 69K, Ambient temperature -40...100 °C, Measuring range: 0...10 bar, DEUTSCH connector DT04-3P
PU5703 - Electronic pressure sensor, for mobile applications, DEUTSCH connector DT04-3P, E1 compliant, Measuring element: metal thin film cell, Analogue output, IP 67 / IP 69K, Ambient temperature -40...100 °C, Measuring range: 0...25 bar, DEUTSCH connector DT04-3P
PU5702 - Electronic pressure sensor, for mobile applications, DEUTSCH connector DT04-3P, E1 compliant, Measuring element: metal thin film cell, Analogue output, IP 67 / IP 69K, Ambient temperature -40...100 °C, Measuring range: 0...100 bar, DEUTSCH connector DT04-3P
PU5701 - Electronic pressure sensor, for mobile applications, DEUTSCH connector DT04-3P, E1 compliant, Measuring element: metal thin film cell, Analogue output, IP 67 / IP 69K, Ambient temperature -40...100 °C, Measuring range: 0...250 bar, DEUTSCH connector DT04-3P
PU5700 - Electronic pressure sensor, for mobile applications, DEUTSCH connector DT04-3P, E1 compliant, Measuring element: metal thin film cell, Analogue output, IP 67 / IP 69K, Ambient temperature -40...100 °C, Measuring range: 0...400 bar, DEUTSCH connector DT04-3P
PU5760 - Electronic pressure sensor, for mobile applications, DEUTSCH connector DT04-3P, E1 compliant, Measuring element: metal thin film cell, Analogue output, IP 67 / IP 69K, Ambient temperature -40...100 °C, Measuring range: 0...600 bar, DEUTSCH connector DT04-3P

Accessories

E30135 - Adapter

Current bulletin