Toll Free Number 1800 233 2065

Pressure sensor with IO-Link and two switching outputs

Pressure sensor with IO-Link and two switching outputs

Continuous transmission of process values and advanced diagnostics in a housing with 19 mm across flats

  • Two solutions: continuous transmission of process values via IO-Link and 2 switching outputs
  • Vast setting options and advanced diagnostics via IO-Link
  • Compact design (AF19) with process connection G 1/4
  • Switch point accuracy < ± 0.5 %, repeatability < ± 0.05 %
  • Robust low-cost solution with welded stainless steel housing
Miniaturisation for industrial applications
​The new PV pressure sensor features a thin-film measuring cell directly welded with the process connection. This technology guarantees high accuracy in a very compact housing with only 19 mm across flats at a costoptimised price/performance ratio.
Applications​
With the seal-less design of the process connection the sensors can be used not only in hydraulic applications but also in inert gases. In industrial applications the laser labelling on the housing is also advantageous. Even in adverse environmental conditions, the sensor remains permanently identifiable. Another advantage is the integrated IO-Link interface. Thanks to IO-Link the new pressure sensor continuously transmits process values and other important data, e.g. a pressure peak counter. Moreover, the digital measurement results are more accurate because there are no conversion losses by D/A converters or external influences (e.g. cable lengths).

Output function 2 x DC PNP/NPN, IO-Link

PV7000 - Electronic pressure monitor, for industrial applications, Measuring element: metal thin film cell, DC PNP/NPN, IO-Link interface, 2 outputs , OUT1 = switching output, IO-Link , OUT2 = switching output, IP 67 / IP 69K, Ambient temperature -40...90 °C, Measuring range: 0...400 bar, M12 connector
PV7001 - Electronic pressure monitor, for industrial applications, Measuring element: metal thin film cell, DC PNP/NPN, IO-Link interface, 2 outputs , OUT1 = switching output, IO-Link , OUT2 = switching output, IP 67 / IP 69K, Ambient temperature -40...90 °C, Measuring range: 0...250 bar, M12 connector
PV7002 - Electronic pressure monitor, for industrial applications, Measuring element: metal thin film cell, DC PNP/NPN, IO-Link interface, 2 outputs , OUT1 = switching output, IO-Link , OUT2 = switching output, IP 67 / IP 69K, Ambient temperature -40...90 °C, Measuring range: 0...100 bar, M12 connector
PV7023 - Electronic pressure monitor, for industrial applications, Measuring element: metal thin film cell, DC PNP/NPN, IO-Link interface, 2 outputs , OUT1 = switching output, IO-Link , OUT2 = switching output, IP 67 / IP 69K, Ambient temperature -40...90 °C, Measuring range: 0...60 bar, M12 connector
PV7003 - Electronic pressure monitor, for industrial applications, Measuring element: metal thin film cell, DC PNP/NPN, IO-Link interface, 2 outputs , OUT1 = switching output, IO-Link , OUT2 = switching output, IP 67 / IP 69K, Ambient temperature -40...90 °C, Measuring range: -1...25 bar, M12 connector
PV7004 - Electronic pressure monitor, for industrial applications, Measuring element: metal thin film cell, DC PNP/NPN, IO-Link interface, 2 outputs , OUT1 = switching output, IO-Link , OUT2 = switching output, IP 67 / IP 69K, Ambient temperature -40...90 °C, Measuring range: -1...10 bar, M12 connector

Accessories

E30135 - Adapter
E30398 - Memory plug, Parameter memory for IO-Link sensors, Storage capacity: 2 Kbytes, IP 65 / IP 67, Ambient temperature -25...60 °C, 2 x M12 connector
QA0011 - LR DEVICE (USB stick), Parameter setting of the units via the network, Software for clear online and offline parameter setting of IO-Link sensors via USB adapter, Use via USB connection cable (drivers are supplied): E30396 IO-Link interface or E30390 IO-Link master (note the respective data sheet), IODD import and update from ifm's homepage

Connection technology

EVC001 - Socket
EVC002 - Socket
EVC004 - Socket
EVC005 - Socket

Current bulletin