Inductive ring and tube sensors.
Keep track of detail – detection of small metal parts
- Static and dynamic versions.
- High resolution: even steel balls with Ø 0.6 mm are reliably detected.
- Extremely quick with a response time of 0.2 ms.
- Pulse stretching and sensitivity adjustable via potentiometer.
- Choice between normally closed or normally open.
Static sensors
operate like inductive proximity sensors. They generate an output signal as long as there is metal in the detection zone. So, feed processes for example with falling screws or jam monitoring can be implemented.
Dynamic sensors
are used when particularly small parts are to be detected. During a damping operation a short pulse is generated at the output of the sensor, adjustable from 0.1 to 150 ms. The high resolution is maintained for a long time even in case of metal contamination on the tube.