ifm light curtains: Light frame, long reach.

ifm light curtains: Light frame, long reach.

Slim design with ranges up to 20 m for all protected areas.

  • Type 2 and type 4 safety light curtains to IEC 61496.
  • Now with SIL to IEC 61508 and PL to ISO 13849.
  • Can be installed in L shape without dead band.
  • Easy to connect via the tried and tested M12 connector (5 or 8-pin).
Safe and certified
The safety light curtains and light grids have been developed in accordance with the current standards and certified by TÜV Süd. They meet the requirements type 2 / SIL2 or type 4 / SIL3, helping you to stay on the safe side – no matter what areas you want to protect.
Versions
Versatile versions in a slim design are available for applications from finger protection to body protection. Ranges up to 12 or 20 m in resolutions (detection capacity) of 14, 20, 30, 40, 50 and 90 mm. The light grids are available in 2, 3 or 4-beam version. The protected area height is selectable from 160 mm to 1510 mm in distances of 150 mm. They all have one thing in common: the very small housing dimensions of only 28 x 30 mm.
Applications:
Applications: access limitations and primary guarding, robot cells, pick-and-place machines, production lines in industrial automation.

Safety light curtains - Type 2 / SIL2 / PLd

OY034S - Safety light curtain, Complies with the requirements:, type 2 (IEC 61496-1), SIL 2 (IEC 61508), SILcl 2 (IEC 62061), PL d (EN ISO 13849-1), DC PNP, IP 65 / IP 67, Ambient temperature: -10...55 °C, Range 0...4 m, M12 connector, Protected area height: 610 mm
OY097S - Safety light curtain, Complies with the requirements:, type 2 (IEC 61496-1), SIL 2 (IEC 61508), SILcl 2 (IEC 62061), PL d (EN ISO 13849-1), DC PNP, IP 65 / IP 67, Ambient temperature: -10...55 °C, Range 0...4 m, M12 connector, Protected area height: 1060 mm

Safety light curtains - Type 4 / SIL3 / PLe

OY044S - Safety light curtain, Complies with the requirements:, type 4 (IEC 61496-1), SIL 3 (IEC 61508), SILcl 3 (IEC 62061), PL e (EN ISO 13849-1), DC PNP, IP 65 / IP 67, Ambient temperature: -10...55 °C, Range 0...4 m, M12 connector, Protected area height: 610 mm
OY107S - Safety light curtain, Complies with the requirements:, type 4 (IEC 61496-1), SIL 3 (IEC 61508), SILcl 3 (IEC 62061), PL e (EN ISO 13849-1), DC PNP, IP 65 / IP 67, Ambient temperature: -10...55 °C, Range 0...4 m, M12 connector, Protected area height: 1060 mm

Safety light grid - Type 2 / SIL2 / PLd

OY112S - Safety light grid, Complies with the requirements:, type 2 (IEC 61496-1), SIL 2 (IEC 61508), SILcl 2 (IEC 62061), PL d (EN ISO 13849-1), DC PNP, IP 65 / IP 67, Ambient temperature: -10...55 °C, Range 0...4 m / 3...12 m, M12 connector, Protected area height: 810 mm

Safety light grid - Type 4 / SIL3 / PLe

OY120S - Safety light grid, Complies with the requirements:, type 4 (IEC 61496-1), SIL 3 (IEC 61508), SILcl 3 (IEC 62061), PL e (EN ISO 13849-1), DC PNP, IP 65 / IP 67, Ambient temperature: -10...55 °C, Range 0...10 m / 3...20 m, M12 connector, Protected area height: 510 mm