Compressed air meter with display and totalizer function.
To prevent your money from dissolving into thin air.
- Measurement to ISO 2533 and DIN 1343 possible.
- For compressed air in industrial use, argon, carbon dioxide, nitrogen.
- Large measuring range up to 700 Nm3/h. Larger measuring ranges on request.
- Fast response time and high response sensitivity.
- Volumetric flow quantity, flow velocity and temperature indication.
Calorimetric measuring principle
The compressed air meter detects the standard volume flow directly (according to ISO 2533 and DIN 1343). This makes corrections, in case of temperature or pressure fluctuations, unnecessary. The high measurement dynamics of the system enable the reliable detection of even minute quantities, e.g. leakage. High accuracy and repeatability are ensured by the integration of the measurement sensor’s key elements into a defined pipe length.
Measuring compressed air consumption in air supply lines
We offer additional compressed air sensors for larger measuring ranges on request, especially for supply and air supply lines.
As an option compressed air sensors with exchangeable electronics, allowing subsequent calibration under operating pressure, can also be used.