Capacitive sensor reduces type versions.
Ready for use at the push of a button.
- Easy pushbutton adjustment in the application.
- Automatic detection of PNP or NPN output loads.
- Normally open / normally closed freely selectable.
- Clearly visible indication of the switching status.
- Easy mounting using fastening strips.
Application:
Capacitive sensors detect bulk materials or liquids through non-metallic materials. The capacitive sensors of the KQ series can either be fixed on a flat surface or on tubes using mounting brackets and cable ties. Using optional accessories the sensors can be integrated into a wide range of applications in a flexible and time-saving way.
Set-up:
The new operating concept enables setting and adjustment of the output function by pressing just one pushbutton. The automatic detection of the load simplifies the connection to common controllers.
Type 48x20x14 - non-flush installation - connection cable 2 m PVC
Type 48x20x14 - non-flush installation - connection cable with M8 plug
Type 48x20x14 - non-flush installation - connection cable with M12 plug
![]() | KQ6005 - Capacitive sensor, 1x open collector DC PNP, Sensing range 12 mm, non-flush mountable, IP 65 / IP 67, Ambient temperature -25...80 °C, PVC cable, with M12 connector |
Accessories:
![]() | E12153 - Mounting adapter for free-standing mounting | |
![]() | E12154 - Mounting adapter for free-standing mounting | |
![]() | E11099 - Mounting adapter | |
![]() | E10880 - Fixing strap, Length 760 mm |