Toll Free Number 1800 233 2065

Augmented reality: mobile 3D smart camera with overlay function

Augmented reality: mobile 3D smart camera with overlay function

Camera systems for mobile machines

  • 3D sensor system with integrated 2D camera and overlay function
  • Indication of warnings and obstacles in the live view
  • Signal processing in the sensor, no external process unit required
  • Easy adjustment via ifm Vision Assistant
Augmented reality
The 3D smart camera is the first 3D sensor system with integrated 2D camera. The video image is displayed with real-time graphics, symbols or texts. They are either triggered by the integrated driver assistance system or by the machine controller via CAN. Thus, the user can always see all relevant warnings or other relevant details in the camera image.

Integrated assistance system
In addition to the 3D and 2D image sensor a complete evaluation system is integrated in the sensor system. This system provides an independent assistance system for collision avoidance for the user. Set-up only requires just a few steps using the ifm Vision Assistant PC software. In addition to the analogue video output the smart camera also features a CAN and Ethernet UDP interface. The system can use this interface to supply warnings in critical situations autonomously.

PMD 3D sensor · Type O3M · M12 connector

O3M251 - Mobile 3D sensor, CAN output Angle of aperture 2D: 90°, 3D: 70° x 23° (horizontal x vertical) Image resolution 2D: 640 x 480 pixels, 3D: 64 x 16 pixels PMD 3D ToF (Time of Flight) camera for the output of 3D image data, IP 67, Ambient temperature -40...85 °C, M12 connector

Connection technology

E3M120 - Jumper, Connector, Connection between mobile 3D camera / sensor and illumination unit, IP 67, Ambient temperature -40...105 °C, TPU cable
E3M121 - Jumper, Connector, Connection between mobile 3D camera / sensor and illumination unit, IP 67, Ambient temperature -40...105 °C, TPU cable
E3M122 - Jumper, Connector, Connection between mobile 3D camera / sensor and illumination unit, IP 67, Ambient temperature -40...105 °C, TPU cable
E3M123 - Jumper, Connector, Connection between mobile 3D camera / sensor and illumination unit, IP 67, Ambient temperature -40...105 °C, TPU cable
E3M151 - Jumper, Connector, For mobile 3D Smart sensor with analogue PAL video output, IP 67 / IP 69K, Ambient temperature -40...80 °C, TPU cable
E3M152 - Jumper, Connector, For mobile 3D Smart sensor with analogue PAL video output, IP 67 / IP 69K, Ambient temperature -40...80 °C, TPU cable
E3M153 - Jumper, Connector, For mobile 3D Smart sensor with analogue PAL video output, IP 67 / IP 69K, Ambient temperature -40...80 °C, TPU cable
E3M154 - Jumper, Connector, For mobile 3D Smart sensor with analogue PAL video output, IP 67 / IP 69K, Ambient temperature -40...80 °C, TPU cable
E3M159 - Jumper, Connector, Verlängerung für O3M-Verbindungskabel, For mobile 3D Smart sensor with analogue PAL video output, IP 67 / IP 69K, Ambient temperature -40...80 °C, TPU cable
E3M160 - Jumper, M12 connector, Gold-plated contacts, For mobile 3D Smart sensor with analogue PAL video output, For connection of a video grabber, Ambient temperature 0...50 °C, PUR cable
E3M131 - Socket, M12 connector, Gold-plated contacts, Power supply for illumination unit, IP 68, Ambient temperature -40...85 °C, PUR cable
E3M132 - Socket, M12 connector, Gold-plated contacts, Power supply for illumination unit, IP 68, Ambient temperature -40...85 °C, PUR cable
E3M133 - Socket, M12 connector, Gold-plated contacts, Power supply for illumination unit, IP 68, Ambient temperature -40...85 °C, PUR cable
E11898 - Jumper, straight / straight, Ethernet, Cross-over patch cable, IP 67 / IP 42, Ambient temperature -25...70 °C, 2 m PVC cable
E12204 - Jumper, straight / straight, Ethernet, IP 67 / IP 42, Ambient temperature -25...70 °C, 10 m PVC cable screened, screen not connected to the socket
E12205 - Jumper, straight / straight, Ethernet, IP 67 / IP 42, Ambient temperature -25...70 °C, 20 m PVC cable
E11593 - Jumper, straight / straight, Free from halogen, Gold-plated contacts, IP 68, Ambient temperature -25...80 °C, 2 m PUR cable screened
E11594 - Jumper, straight / straight, Free from halogen, Gold-plated contacts, IP 68, Ambient temperature -25...80 °C, 5 m PUR cable screened
E11595 - Jumper, straight / straight, Free from halogen, Gold-plated contacts, IP 68, Ambient temperature -25...80 °C, 10 m PUR cable screened

Accessories

O3M950 - IR illumination unit, Device interfaces: MCI, Angle of aperture 70° x 23° (horizontal x vertical), IR illumination unit for the operation of O3M15x and O3M25x, IP 67, Ambient temperature -40...85 °C, M12 connector
EC2112 - CANfox, CAN/RS232-USB interface, Programming and diagnosis of CAN systems, 5 V DC (via USB interface)
EC2114 - Set of programming cables, for CAN interface CANfox, Cable BasicController: DIN connector, 6-pole / standard timer contact housing, 6-pole, Cable BasicDisplay: DIN connector, 6-pole / M12 socket, 5-pole, CAN interface, Voltage supply via individual wires with end ferrules, Cable length 1 m, PVC cable
E3D300 - Operating software, O3Mxxx, O3D3xx
E3M100 - Mounting set, U-shaped fixture, adjustable
E3M102 - Mounting set, U-shaped fixture, adjustable
E3M101 - Weather protection