Toll Free Number 1800 233 2065

Tired of mechanical pressure sensors that get stuck?

Electronic pressure sensors reduce your downtime!

Pressure sensor PT Pressure sensor PK
Electronic pressure sensor for mobile and industrial applications Electronic pressure monitor with 1 switching output
  • Compact type with G 1/4 process connection and analogue output.
  • Robust metal housing, high protection rating.
  • Pressure ranges adjusted to hydraulic applications.
  • One NO switching output with fixed hysteresis (2 %)
  • Easy switch point setting via setting ring with optimum readability
  • For use in refrigerating technology, hydraulic and pneumatic applications.
More information:

Product news PT
More information:

Product news PK