You probably do not come from: India. If necessary, change to: United States
  1. Products
  2. Systems for mobile machines
  3. Controllers
  4. Controllers for use in cabins and control cabinets
  5. CR0403

Programmable controller for mobile machines

CR0403

R360/BasicController 12/12

Programmable controller for mobile machines

CR0403

R360/BasicController 12/12

  • For simple control functions in vehicles and mobile machines
  • With many multifunctional configurable input and output channels
  • High-performance CAN interfaces for various communication tasks
  • For use in driver's cabin and control cabinet
  • Freely programmable to IEC 61131-3 with CODESYS 2.3
  • ce
  • ukca
  • e1r
  • cul
Electrical data
Operating voltage [V] 8...32 DC
Inputs / outputs
Total number of inputs and outputs 24
Number of inputs and outputs Number of digital inputs: 12; Number of analogue inputs: 4; Number of frequency inputs: 4; Number of resistor inputs: 4; Number of digital outputs: 12
Inputs
Number of frequency inputs 4
Number of resistor inputs 4
Number of digital inputs 12
Number of analogue inputs 4
Analogue input (current) [mA] 0...20
Analogue input (voltage) [V] 0...32
Outputs
Number of digital outputs 12
Number of PWM outputs 10
Number of PWM-I outputs 2
Software / programming
Parameter setting options input/output functions
PLC function to IEC 61131-3 yes
Interfaces
Number of CAN interfaces 2
Tests / approvals
MTTF [years] 111
Mechanical data
Weight [g] 404.95
Dimensions [mm] 163 x 112 x 25.5
Remarks
Pack quantity 1 pcs.