|  |
| |
|
|
|
|
|
A quantum leap in optoelectronics: sensing in 3D. |
|
| |
|
 |
|
| |
|

|
|
Visual assessment of distance, level or volume.
- Detection of scenes and objects in three dimensions at a glance.
- Operating principle: time-of-flight measurement based on pmd technology.
- Illumination, time-of-flight measurement and evaluation in one housing.
- 3,072 distance values per measurement for the detailed assessment of the application.
- 4...20 mA / 0...10 V analogue output or 2 switching outputs for indication of the results.
Object detection in three dimensions - efector pmd 3d efector pmd 3d is the first industrial 3D sensor that can detect objects in three dimensions at a glance. The time-of-flight measurement in three dimensions enables the assessment of different applications, for example the detection of volume, distance or level. Special feature: the time-of-flight measurement and evaluation are integrated on one chip. The sensor chip has 64 x 48 pixels. Each pixel of this chip matrix evaluates its distance to the object. This results in 3,072 distance values at the same time. The image of the object on the chip matrix and the respective distance values correspond to a 3D image. These values enable the detailed assessment of the object's or scene's characteristics.
Image sensor "efector pmd 3d" O3D200 - PMD 3D sensor, Angle of aperture 30° x 40° (horizontal x vertical), IP 67, Ambient temperature -10...50 °C, M12 connector
Accessories E3D200 - Operating software for PMD 3D sensor E11898 - Jumper, straight / straight, Ethernet, Cross-over patch cable, IP 67 / IP 42 , Ambient temperature -25...70 °C, 2 m PVC cable E11950 - Socket, straight, Free from halogen, IP 68, Ambient temperature -25...80 °C, 2 m PUR cable E11807 - Socket, straight, Free from halogen, IP 68, Ambient temperature -25...80 °C, 5 m PUR cable E3D103 - Mounting set, Clamp mounting DN2011 - Switched-mode power supply 24 V DC, regulated power supply for sensors, actuators, evaluation electronics and plcs, Primary switched mode, IP 20, Ambient temperature -10...60 °C, terminals 1.5 up to 6 mm² E20939 - mounting rod, Ø 14 / M12, Length 130 mm E21228 - mounting rod, Ø 14, Length 200 mm E21229 - mounting rod, Ø 14, Length 300 mm E21232 - mounting rod, Ø 14, Length 500 mm
Further information: Bulletin (PDF file 385 kB).
O3D20x - Software Download
|
|
|
|