Position sensors and object recognition
Capacitive sensors especially for the plastics industry. Colour sensor in a compact O5 housing ecolink M8 - the secure connection Inductive ring and tube sensors Opto family O7 – small, compact, precise Power supplies made by ifm Safety relay for the protection of operators and machinery T-slot cylinder sensors in hazardous atmospheres. ifm light curtains: Light frame, long reach Splitter with ecolink technology, the secure connection ecolink M12 for ATEX applications Fail-safe inductive sensor directly detects metal Inductive sensors for hazardous areas Inductive slot sensors OG BasicLine in plastic Safety relay with semiconductor outputs T-slot reed sensors The new generation of CANopen encoders Valve position in a new light Inductive sensors for heavy duty Inductive sensors for metalworking and welding applications O5 for hazardous dust areas 3D camera: a brilliant innovation Optoelectronics OG BasicLine now in plastic Optoelectronics: sensing in 3D Robust optical fork and angle sensors Capacitive sensor of the KQ series reduces type versions New OBF fibre-optic amplifiers New all-round photocell Archive
Fluid sensors and diagnostic systems Bus system AS-Interface Control systems Identification systems

 
M12 ecolink – the quality standard in connection technology.
 
 

 
From factory automation to machine tool industry.
  • Connection technology meets the M12 standard (EN 61076).
  • Optimum sealing even when mounted without tool.
  • The mechanical end stop protects the O-ring against destruction.
  • Nut secured against shock/vibration due to saw tooth contoured vibration protection.
  • LEDs clearly visible even in cases of high light exposure.


ecolink M12 for demanding applications.
Most applications require special solutions. Only highquality materials, safe production processes and faultless mounting lead to success in the long run. The integrated end stop protects the O-ring against destruction caused by tightening the nut too much. Mounting and removal are carried out without tools.
The asymmetrically acting vibration protection holds the nut tight in its position, guaranteeing an optimum and permanent seal.
High-quality materials especially adapted to the application and intensive monitoring during and after production guarantee maximum quality standards.


EVC001 - socket, straight, 2 m PUR cable
EVC002 - socket, straight, 5 m PUR cable
EVC003 - socket, straight, 10 m PUR cable
EVC004 - socket, angled, 2 m PUR cable
EVC005 - socket, angled, 5 m PUR cable
EVC006 - socket, angled, 10 m PUR cable
EVC007 - socket, angled, 3 LEDs, 2 m PUR cable
EVC008 - socket, angled, 3 LEDs, 5 m PUR cable
EVC009 - socket, angled, 3 LEDs, 10 m PUR cable

Further information: bulletin (PDF-file 247 kB).




Virtual product presentation
(flash animation)

File with integrated flash player
(EXE file 1.397kB)



Flashanimation