Sockets • Application • PNP / NPN inverter module

Type contact pins Operating voltage Current rating Ambient temperature Protection Function display
operation/switching status
Material Connection Length Order no.
[V] [A] [°C] [m]

PNP / NPN inverter module • M12 connector • angled

524 DC ± 10 %0.1-25...60IP 65
IP 67
IP 68
IP 69K
— / —housing: TPU black /
 sealing: Viton  
screw connections:  brass nickel-plated 
PUR cable 5 EVC01E
524 DC ± 10 %0.1-25...60IP 65
IP 67
IP 68
IP 69K
— / —housing: TPU black /
 sealing: Viton  
screw connections:  brass nickel-plated 
PUR cable 5 EVC02E