Sockets • Application • Mobile applications           page:  1   2  >

Type contact pins Operating voltage Current rating Ambient temperature Protection Function display
operation/switching status
Material Connection Length Order no.
[V] [A] [°C] [m]

Socket • M12 connector • angled

5 / 4250 AC / 300 DC4-40...90IP 65
IP 67
IP 68
IP 69K
— / —housing: TPU orange /
 sealing: Viton  
screw connections:  stainless steel 316L / 1.4404  
PUR cable 0.4 EVM043
5 / 4250 AC / 300 DC4-40...90IP 65
IP 67
IP 68
IP 69K
— / —housing: TPU orange /
 sealing: Viton  
screw connections:  stainless steel 316L / 1.4404  
PUR cable 2 EVM004
5 / 4250 AC / 300 DC4-40...90IP 65
IP 67
IP 68
IP 69K
— / —housing: TPU orange /
 sealing: Viton  
screw connections:  stainless steel 316L / 1.4404  
PUR cable 5 EVM005
5 / 4250 AC / 300 DC4-40...90IP 65
IP 67
IP 68
IP 69K
— / —housing: TPU orange /
 sealing: Viton  
screw connections:  stainless steel 316L / 1.4404  
PUR cable 10 EVM006
5 / 4250 AC / 300 DC4-40...90IP 65
IP 67
IP 68
IP 69K
— / —housing: TPU orange /
 sealing: Viton  
screw connections:  stainless steel 316L / 1.4404  
PUR cable 15 EVM019
5 / 4250 AC / 300 DC4-40...90IP 65
IP 67
IP 68
IP 69K
— / —housing: TPU orange /
 sealing: Viton  
screw connections:  stainless steel 316L / 1.4404  
PUR cable 25 EVM012
5 / 4250 AC / 300 DC4-40...90IP 65
IP 67
IP 68
IP 69K
— / —housing: TPU orange /
 sealing: Viton  
screw connections:  stainless steel 316L / 1.4404  
PUR cable 50 EVM010
530 AC / 36 DC4-40...90IP 65
IP 67
IP 68
IP 69K
— / —housing: TPU orange /
 sealing: Viton  
screw connections:  stainless steel 316L / 1.4404  
PUR cable 2 EVM039
530 AC / 36 DC4-40...90IP 65
IP 67
IP 68
IP 69K
— / —housing: TPU orange /
 sealing: Viton  
screw connections:  stainless steel 316L / 1.4404  
PUR cable 5 EVM040
530 AC / 36 DC4-40...90IP 65
IP 67
IP 68
IP 69K
— / —housing: TPU orange /
 sealing: Viton  
screw connections:  stainless steel 316L / 1.4404  
PUR cable 10 EVM041
5 / 410...36 DC4-40...90IP 65
IP 67
IP 68
IP 69K
green / 2 x yellowhousing: TPU black transparent /
 sealing: Viton  
screw connections:  stainless steel 316L / 1.4404  
PUR cable 2 EVM007
5 / 410...36 DC4-40...90IP 65
IP 67
IP 68
IP 69K
green / 2 x yellowhousing: TPU black transparent /
 sealing: Viton  
screw connections:  stainless steel 316L / 1.4404  
PUR cable 5 EVM008
5 / 410...36 DC4-40...90IP 65
IP 67
IP 68
IP 69K
green / 2 x yellowhousing: TPU black transparent /
 sealing: Viton  
screw connections:  stainless steel 316L / 1.4404  
PUR cable 10 EVM009
5 / 410...36 DC4-40...90IP 65
IP 67
IP 68
IP 69K
green / 2 x yellowhousing: TPU black transparent /
 sealing: Viton  
screw connections:  stainless steel 316L / 1.4404  
PUR cable 25 EVM011

Socket • M12 connector • straight

5 / 4250 AC / 300 DC4-40...90IP 65
IP 67
IP 68
IP 69K
— / —housing: TPU orange /
 sealing: Viton  
screw connections:  stainless steel 316L / 1.4404  
PUR cable 0.4 EVM042
5 / 4250 AC / 300 DC4-40...90IP 65
IP 67
IP 68
IP 69K
— / —housing: TPU orange /
 sealing: Viton  
screw connections:  stainless steel 316L / 1.4404  
PUR cable 2 EVM001
5 / 4250 AC / 300 DC4-40...90IP 65
IP 67
IP 68
IP 69K
— / —housing: TPU orange /
 sealing: Viton  
screw connections:  stainless steel 316L / 1.4404  
PUR cable 5 EVM002
5 / 4250 AC / 300 DC4-40...90IP 65
IP 67
IP 68
IP 69K
— / —housing: TPU orange /
 sealing: Viton  
screw connections:  stainless steel 316L / 1.4404  
PUR cable 10 EVM003
5 / 4250 AC / 300 DC4-40...90IP 65
IP 67
IP 68
IP 69K
— / —housing: TPU orange /
 sealing: Viton  
screw connections:  stainless steel 316L / 1.4404  
PUR cable 12.5 EVM013
5 / 4250 AC / 300 DC4-40...90IP 65
IP 67
IP 68
IP 69K
— / —housing: TPU orange /
 sealing: Viton  
screw connections:  stainless steel 316L / 1.4404  
PUR cable 15 EVM018
5 / 4250 AC / 300 DC4-40...90IP 65
IP 67
IP 68
IP 69K
— / —housing: TPU orange /
 sealing: Viton  
screw connections:  stainless steel 316L / 1.4404  
PUR cable 25 EVM014
530 AC / 36 DC4-40...90IP 65
IP 67
IP 68
IP 69K
— / —housing: TPU orange /
 sealing: Viton  
screw connections:  stainless steel 316L / 1.4404  
PUR cable 2 EVM036
530 AC / 36 DC4-40...90IP 65
IP 67
IP 68
IP 69K
— / —housing: TPU orange /
 sealing: Viton  
screw connections:  stainless steel 316L / 1.4404  
PUR cable 5 EVM037
530 AC / 36 DC4-40...90IP 65
IP 67
IP 68
IP 69K
— / —housing: TPU orange /
 sealing: Viton  
screw connections:  stainless steel 316L / 1.4404  
PUR cable 10 EVM038

Socket • M8 connector • angled

450 AC / 60 DC3-25...90IP 65
IP 67
IP 68
IP 69K
— / —housing: TPU orange /
 sealing: Viton  
screw connections:  stainless steel 316L / 1.4404  
PUR cable 2 EVM032
450 AC / 60 DC3-25...90IP 65
IP 67
IP 68
IP 69K
— / —housing: TPU orange /
 sealing: Viton  
screw connections:  stainless steel 316L / 1.4404  
PUR cable 5 EVM033
350 AC / 60 DC3-25...90IP 65
IP 67
IP 68
IP 69K
— / —housing: TPU orange /
 sealing: Viton  
screw connections:  stainless steel 316L / 1.4404  
PUR cable 2 EVM024
350 AC / 60 DC3-25...90IP 65
IP 67
IP 68
IP 69K
— / —housing: TPU orange /
 sealing: Viton  
screw connections:  stainless steel 316L / 1.4404  
PUR cable 5 EVM025
350 AC / 60 DC3-25...90IP 65
IP 67
IP 68
IP 69K
— / —housing: TPU orange /
 sealing: Viton  
screw connections:  stainless steel 316L / 1.4404  
PUR cable 10 EVM026
350 AC / 60 DC3-25...90IP 65
IP 67
IP 68
IP 69K
— / —housing: TPU orange /
 sealing: Viton  
screw connections:  stainless steel 316L / 1.4404  
PUR cable 15 EVM027
          page:  1   2  >