Sockets • Application • free from halogen           page:  1   2   3   4   5   6   7  >

Type contact pins Operating voltage Current rating Ambient temperature Protection Function display
operation/switching status
Material Connection Length Order no.
[V] [A] [°C] [m]

Socket • 1/2" connector • straight

5300 AC-25...90IP 67— / — TPU  
screw connections:  brass nickel-plated 
PUR cable 5 E11250
5300 AC-25...90IP 67— / — TPU  
screw connections:  brass nickel-plated 
PUR cable 10 E11251

Socket • bayonet connector DIN72585, 4 poles
keyed - arrangement 1 • straight

49.6...30 DC-40...85IP 67
IP 69K
— / — Hytrel G-4774  
screw connections:  Hytrel G-4774  
PUR cable 2 E11273

Socket • M12 connector • angled
Please note the wiring of the sensor and the sockets (see data sheet) as for 8-pole sockets the core colours are not standardised.
Via the selection boxes you can compare two articles.

8 / 730 AC / 36 DC4-25...90IP 67— / — TPU  
screw connections:  brass nickel-plated 
PUR cable screened 2 E80022
8 / 730 AC / 36 DC-25...80IP 67— / — PUR  
screw connections:  brass nickel-plated 
PUR cable 2 E11231
8 / 730 AC / 36 DC-25...80IP 67— / — PUR  
screw connections:  brass nickel-plated 
PUR cable 5 E11232
8 / 730 AC / 36 DC-25...80IP 67— / — PUR  
screw connections:  brass nickel-plated 
PUR cable 10 E12260

Socket • M12 connector • angled

5 / 4250 AC / 300 DC4-25...90IP 65
IP 67
IP 68
IP 69K
— / —housing: TPU orange /
 sealing: Viton  
screw connections:  brass nickel-plated 
PUR cable 2 EVC004
5 / 4250 AC / 300 DC4-25...90IP 65
IP 67
IP 68
IP 69K
— / —housing: TPU orange /
 sealing: Viton  
screw connections:  brass nickel-plated 
PUR cable 5 EVC005
5 / 4250 AC / 300 DC4-25...90IP 65
IP 67
IP 68
IP 69K
— / —housing: TPU orange /
 sealing: Viton  
screw connections:  brass nickel-plated 
PUR cable 10 EVC006
5 / 4250 AC / 300 DC4-25...90IP 65
IP 67
IP 68
IP 69K
— / —housing: TPU orange /
 sealing: Viton  
screw connections:  brass nickel-plated 
PUR cable 15 EVC086
5 / 4250 AC / 300 DC4-25...90IP 65
IP 67
IP 68
IP 69K
— / —housing: TPU orange /
 sealing: Viton  
screw connections:  brass nickel-plated 
PUR cable 20 EVC087
5 / 4250 AC / 300 DC4-25...90IP 65
IP 67
IP 68
IP 69K
— / —housing: TPU orange /
 sealing: Viton  
screw connections:  brass nickel-plated 
PUR cable 25 EVC088
530 AC / 36 DC4-25...90IP 65
IP 67
IP 68
IP 69K
— / —housing: TPU orange /
 sealing: Viton  
screw connections:  brass nickel-plated 
PUR cable 2 EVC073
530 AC / 36 DC4-25...90IP 65
IP 67
IP 68
IP 69K
— / —housing: TPU orange /
 sealing: Viton  
screw connections:  brass nickel-plated 
PUR cable 5 EVC074
530 AC / 36 DC4-25...90IP 65
IP 67
IP 68
IP 69K
— / —housing: TPU orange /
 sealing: Viton  
screw connections:  brass nickel-plated 
PUR cable 10 EVC075
5 / 410...36 DC4-25...90IP 65
IP 67
IP 68
IP 69K
green / 2 x yellowhousing: TPU black transparent /
 sealing: Viton  
screw connections:  brass nickel-plated 
PUR cable 2 EVC007
5 / 410...36 DC4-25...90IP 65
IP 67
IP 68
IP 69K
green / 2 x yellowhousing: TPU black transparent /
 sealing: Viton  
screw connections:  brass nickel-plated 
PUR cable 5 EVC008
5 / 410...36 DC4-25...90IP 65
IP 67
IP 68
IP 69K
green / 2 x yellowhousing: TPU black transparent /
 sealing: Viton  
screw connections:  brass nickel-plated 
PUR cable 10 EVC009
5 / 460 AC / 60 DC2-20...60IP 67— / —housing: TPU orange /
 sealing: Viton  
screw connections:  stainless steel 316L / 1.4404  
PUR cable 2 EVC04A
5 / 460 AC / 60 DC2-20...60IP 67— / —housing: TPU orange /
 sealing: Viton  
screw connections:  stainless steel 316L / 1.4404  
PUR cable 5 EVC05A
5 / 460 AC / 60 DC2-20...60IP 67— / —housing: TPU orange /
 sealing: Viton  
screw connections:  stainless steel 316L / 1.4404  
PUR cable 10 EVC06A
E12339450 AC / 60 DC4-25...120IP 67— / — TPU  
screw connections:  brass nickel-plated 
PUR cable screened (screen not connected) 5 E12339
E12340450 AC / 60 DC4-25...120IP 67— / — TPU  
screw connections:  brass nickel-plated 
PUR cable screened (screen not connected) 10 E12340
E12341450 AC / 60 DC4-25...120IP 67— / — TPU  
screw connections:  brass nickel-plated 
PUR cable screened (screen not connected) 30 E12341
450 AC / 60 DC4-25...90IP 67— / — TPU  
screw connections:  brass nickel-plated 
PUR cable screened (screen not connected) 2 E11541
450 AC / 60 DC4-25...90IP 67— / — TPU  
screw connections:  brass nickel-plated 
PUR cable screened (screen not connected) 5 E11542
450 AC / 60 DC4-25...90IP 67— / — TPU  
screw connections:  brass nickel-plated 
PUR cable screened 2 E12007
530 AC / 36 DC4-25...90IP 67— / — PUR  
screw connections:  brass nickel-plated 
PUR cable screened 2 E11986
530 AC / 36 DC4-25...90IP 67— / — PUR  
screw connections:  brass nickel-plated 
PUR cable screened 10 E11987
          page:  1   2   3   4   5   6   7  >