| Type | contact pins | Operating voltage | Current rating | Ambient temperature | Protection | Function display operation/switching status | Material | Connection | Length | Order no. |
|---|---|---|---|---|---|---|---|---|---|---|
| [V] | [A] | [°C] | [m] | |||||||
Socket • Rd24 connector • angled | ||||||||||
![]() | 7 | 250 AC / 300 DC | — | -40...100 | IP 67 | — / — | PBT screw connections: PA | wirable | — | E11043 |
| 7 | — | -20...80 | IP 67 | — / — | PBT screw connections: PA | wirable | — | E1004A | ||
Wirable socket • Rd24 connector • straight | ||||||||||
![]() | 7 | — | -20...80 | IP 67 | — / — | PBT screw connections: PA | wirable | — | E1001A | |
![]() | 7 | 250 AC / 300 DC | — | -40...100 | IP 67 | — / — | PBT screw connections: PBT | wirable | — | E70142 |







