| Type | contact pins | Operating voltage | Current rating | Ambient temperature | Protection | Function display operation/switching status | Material | Connection | Length | Order no. |
|---|---|---|---|---|---|---|---|---|---|---|
| [V] | [A] | [°C] | [m] | |||||||
Valve plug type A | ||||||||||
![]() | 4 / 3 | ... 250 AC /...300 DC | — | -40...125 | IP 65 | — / — | PA — | wirable | — | E10058 |
![]() | 4 | 24 AC/DC | 5 | -20...80 | IP 67 | — / yellow | PP (polypropylene) / Viton screw connections: brass nickel-plated | PUR cable | 5 | E11651 |
| 4 | 24 AC/DC | 5 | -20...80 | IP 67 | — / yellow | PP (polypropylene) / Viton screw connections: brass nickel-plated | PUR cable | 10 | E11991 | |
Valve plug type B (according to DIN EN 175301-803) • • angled | ||||||||||
![]() | 3 | 24 AC/DC | — | -20...80 | IP 67 | — / yellow | PP (polypropylene) / Viton screw connections: brass nickel-plated | PUR cable | 5 | E11652 |
| 3 | 24 AC/DC | — | -20...80 | IP 67 | — / yellow | PP (polypropylene) / Viton screw connections: brass nickel-plated | PUR cable | 10 | E11992 | |







