3D cameras • Connection • connector

Type Dimensions Operating voltage Current consumption Parameter setting Programming interface Order no.
[V] [mA]

3D camera

72 x 65 x 9520.4...28.8 DC2400via PC with ifm Vision Assistant or XML-RPCEthernet TCP/IP: 10BaseT / 100Base-TXO3D313
72 x 67.1 x 9520.4...28.8 DC2400via PC with ifm Vision Assistant or XML-RPCEthernet TCP/IP: 10BaseT / 100Base-TXO3D311
72 x 67.1 x 9520.4...28.8 DC2400via PC with ifm Vision Assistant or XML-RPCEthernet TCP/IP: 10BaseT / 100Base-TXO3D301
72 x 65 x 9520.4...28.8 DC2400via PC with ifm Vision Assistant or XML-RPCEthernet TCP/IP: 10BaseT / 100Base-TXO3D303

Mobile 3D sensor

143 x 70.1 x 859...32 DC400via PC with ifm Vision AssistantJ1939 (Default, SourceAddress 239), CANopen, UDS; 250 (125...1000) kBaudO3M150
9...32 DC400via PC with ifm Vision AssistantJ1939 (Default, SourceAddress 239), CANopen, UDS; 250 (125...1000) kBaudO3M160

PMD 3D camera

123.5 x 75 x 9520.4...28.8 V DC2000via 2 pushbuttons and 10-segment display or via PC/notebook with operating software or software DLL (Windows)Ethernet TCP/IP: 10BaseT / 100Base-TXO3D223
123.5 x 75 x 9524 DC ± 10 %960 / 3250 via 2 pushbuttons and 10-segment display or via PC / notebook with operating softwareEthernet; 10Base-T / 100Base-TXO3D201