A quantum leap in optoelectronics: sensing in 3D.
Visual assessment of distance, level or volume.
- Detection of scenes and objects in three dimensions at a glance.
- Operating principle: time-of-flight measurement based on pmd technology.
- Illumination, time-of-flight measurement and evaluation in one housing.
- 3,072 distance values per measurement for the detailed assessment of the application.
- 4...20 mA / 0...10 V analogue output or 2 switching outputs for indication of the results.
Object detection in three dimensions - efector pmd 3d
efector pmd 3d is the first industrial 3D sensor that can detect objects in three dimensions at a glance. The time-of-flight measurement in three dimensions enables the assessment of different applications, for example the detection of volume, distance or level.Special feature: the time-of-flight measurement and evaluation are integrated on one chip. The sensor chip has 64 x 48 pixels. Each pixel of this chip matrix evaluates its distance to the object. This results in 3,072 distance values at the same time. The image of the object on the chip matrix and the respective distance values correspond to a 3D image. These values enable the detailed assessment of the object's or scene's characteristics.
Image sensor "efector pmd 3d"
![]() | O3D200 - PMD 3D sensor, Angle of aperture 30° x 40° (horizontal x vertical), IP 67, Ambient temperature -10...50 °C, M12 connector |
Accessories
O3D20x - Software Download