efector dualis image sensor – the electronic eye.
Object recognition for assembly and manufacturing tasks and for quality control.
- Stand-alone unit with integrated lighting.
- Compact and robust design.
- Easy parameter setting.
- Integrated Ethernet interface.
Stand-alone unit:
With integrated lighting and evaluation in a robust, industrially compatible IP 67 housing for use in the temperature range of -10...60 °C.
Industrial image checking system:
With orientation-independent contour verification. It solves tasks like presence and position monitoring, quality control as well as sorting and counting tasks.
Handling concept:
The menu-guided PC parameter setting via Ethernet interface allows quick adjustment to your application.
The Ethernet interface moreover allows remote maintenance with error image and evaluation data memory as well as an update option for the sensors. Furthermore, a limited number of parameters can be set on the unit via two pushbuttons and the 4-digit 10-segment display.
O2D22x - Operating instructions and software download