M12 ecolink – for hygienic and wet areas in the food industry.

M12 ecolink – for hygienic and wet areas in the food industry.

M12 ecolink – the safe connection even in difficult applications.

  • Connection technology meets the M12 standard (EN 61076).
  • Optimum sealing even when mounted without tool.
  • The mechanical end stop protects the O-ring against destruction.
  • Nut secured against shock/vibration due to saw tooth contoured vibration protection.
  • LEDs clearly visible even in cases of high light exposure.
ecolink M12 for demanding applications.
Most applications require special solutions. Only high-quality materials, safe production processes and faultless mounting lead to success in the long run. The integrated end stop protects the O-ring against destruction caused by tightening the nut too much. Mounting and removal are carried out without tools. The asymmetrically acting vibration protection holds the nut tight in its position, guaranteeing an optimum and permanent seal. High-quality materials especially adapted to the application and intensive monitoring during and after production guarantee maximum quality standards.

Type Jumper, M12, 4-pole

EVT001 - Socket, straight, For hygienic and wet areas in the food industry, Free from silicone, Gold-plated contacts, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...100 °C, 5 m PVC cable
EVT004 - Socket, angled, Free from silicone, Gold-plated contacts, For hygienic and wet areas in the food industry, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...100 °C, 5 m PVC cable
EVT007 - Socket, angled, Free from silicone, Gold-plated contacts, For hygienic and wet areas in the food industry, with LED, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...100 °C, 5 m PVC cable
EVT040 - Jumper
EVT043 - Jumper
EVT045 - Jumper
EVT046 - Jumper, straight / angled, Free from silicone, Gold-plated contacts, For hygienic and wet areas in the food industry, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...100 °C, 0.3 m PVC cable
EVT049 - Jumper, straight / angled, Free from silicone, Gold-plated contacts, For hygienic and wet areas in the food industry, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...100 °C, 2 m PVC cable
EVT051 - Jumper, straight / angled, Free from silicone, Gold-plated contacts, For hygienic and wet areas in the food industry, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...100 °C, 10 m PVC cable
EVT052 - Jumper, straight / angled, Free from silicone, Gold-plated contacts, For hygienic and wet areas in the food industry, with LED, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...100 °C, 0.3 m PVC cable
EVT055 - Jumper, straight / angled, Free from silicone, Gold-plated contacts, For hygienic and wet areas in the food industry, with LED, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...100 °C, 2 m PVC cable
EVT057 - Jumper, straight / angled, Free from silicone, Gold-plated contacts, For hygienic and wet areas in the food industry, with LED, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...100 °C, 10 m PVC cable


Further variants and information in the current product brochure (PDF file 517 kB).

Current bulletin

Applications

Selector