Inductive sensors for hazardous areas: Robust all around.

Inductive sensors for hazardous areas: Robust all around.

Category 3D (zone 22) and category 3G (zone 2).

  • Full-metal threaded housings from M12 to M30.
  • Rectangular designs with sensing ranges up to 40 mm.
  • M12 ecolink connectors for a secure connection.
  • High vibration and shock resistance.
  • Versions in 3 and 4-wire technology.
Rectangular
The sensors of the IMC rectangular design are particularly suited for use in conveying. The two clearly visible LEDs indicating the sensing and operating states can be seen even under adverse installation conditions.
Unbeatable
Both the threaded body and the sensing face of the housing are made of stainless steel.
Unique/b>
ifm connectors of the ecolink series comply with the strict standard requirements and may be used in hazardous areas of the categories 2D, 3D and 3G.
Applications:
Silo hatches, elevators, etc.

M12 connector · output function no · 3-wire DC PNP · high-grade stainless steel

Type rectangular · dimensions 40 x 40 mm · M12 connector · output function complementary · 4-wire DC PNP · PA

IM503A - Inductive sensor, ATEX approval, Group II, category 3D/3G, DC PNP, Sensing range 40 mm, non-flush mountable, IP 67, Ambient temperature -20...50 °C, M12 connector, rotatable, locking
IM504A - Inductive sensor, ATEX approval, Group II, category 3D/3G, DC PNP, Sensing range 20 mm, flush mountable, IP 67, Ambient temperature -20...50 °C, M12 connector, rotatable, locking

Accessories · stainless steel

E10735 - Angle bracket
E10736 - Angle bracket
E10737 - Angle bracket
E11119 - Mounting set, Clamp mounting
E11120 - Mounting set, Clamp mounting

Connectors and splitter boxes · M12 · 4-pole

EVC04A - Socket, angled, compatible with paint, gold-plated contacts, ATEX approval, Group II, category 3G/2D, IP 67 , Ambient temperature -20...60 °C, 2 m PUR cable
EVC05A - Socket, angled, compatible with paint, gold-plated contacts, ATEX approval, Group II, category 3G/2D, IP 67 , Ambient temperature -20...60 °C, 5 m PUR cable
EVC07A - Jumper, angled / angled, compatible with paint, gold-plated contacts, ATEX approval, Group II, category 3G/2D, IP 67 , Ambient temperature -20...60 °C, 2 m PUR cable
EVC12A - Jumper, angled / angled, compatible with paint, gold-plated contacts, ATEX approval, Group II, category 3G/2D, IP 67 , Ambient temperature -20...60 °C, 5 m PUR cable

Current bulletin