Full metal inductive sensors: Now also as NPN version.
For nearly all applications. High-quality, robust, ingressresistant M8 to M30 housings.
- T series: Absolutely ingress-resistant in hygienic and wet areas.
- R series: Resistant and robust in welding applications.
- C series: Resistant to oils and coolants.
- Vibration and shock resistant.
- Lasered type label: permanently legible.
Unbeatable
The sensing face of a full-metal sensor resists mechanical stress such as impacts much better than a sensor with a plastic sensing face.
Stainless and strong
Non-coated stainless steel housing or innovative non-stick coating contribute to the correct function of the full-metal sensors.
Ingress protection in all applications
An innovative, consistent sealing concept from the sensor to the connector ensures ideal protection against ingress of moisture.
Application tests
A series of tests qualified the sensors for tough applications:
- Vibration test
- Shock test
- Impact test
- Coolant test
Applications
Metalworking and welding applications