Electromagnetic field immune ”Kplus“ sensors for welding applications

Electromagnetic field immune ”Kplus“ sensors for welding applications

One sensing range for all metals

  • Uniform sensing range for the reliable detection of all metals
  • Robust design with non-stick coating
  • Electromagnetic field immune sensor technology to prevent incorrect switching
  • Wide temperature range for universal use
  • High protection ratings up to IP 68 / IP 69K
Use in harsh welding applications
The inductive ”Kplus“ sensors withstand harsh operating conditions and reliably detect metal objects even in case of soiling.
The sensor housing and the fixing nuts have a non-stick coating to prevent sticking of weld slag. Strong magnetic fields occur in welding processes.
The new sensor technology prevents incorrect switching.
The quick connection with the connector and matching cable from the ecolink range is the ideal basis for permanent use.

M12 connector · 3 wire DC PNP · Output function normally open

IFW204 - Inductive sensor, M12 x 1, Increased sensing range, Electromagnetic field immune, Correction factor = 1, DC PNP, Sensing range 4 mm, flush mountable, IP 65 / IP 66 / IP 67 / IP 68 / IP 69K, Ambient temperature -40...85 °C, M12 connector, Gold-plated contacts
IGW202 - Inductive sensor, M18x1, Increased sensing range, Electromagnetic field immune, Correction factor = 1, DC PNP, Sensing range 8 mm, flush mountable, IP 65 / IP 66 / IP 67 / IP 68 / IP 69K, Ambient temperature -40...85 °C, M12 connector, Gold-plated contacts
IIW202 - Inductive sensor, M30 x 1.5, Increased sensing range, Electromagnetic field immune, Correction factor = 1, DC PNP, Sensing range 15 mm, flush mountable, IP 65 / IP 66 / IP 67 / IP 68 / IP 69K, Ambient temperature -40...85 °C, M12 connector, Gold-plated contacts

Connection technology

EVW001 - Socket, straight, Free from silicone, Free from halogen, Gold-plated contacts, For welding applications, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 2 m PUR cable
EVW002 - Socket, straight, Free from silicone, Free from halogen, Gold-plated contacts, For welding applications, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 5 m PUR cable
EVW003 - Socket, straight, Free from silicone, Free from halogen, Gold-plated contacts, For welding applications, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 10 m PUR cable
EVW004 - Socket, angled, Free from silicone, Free from halogen, Gold-plated contacts, For welding applications, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 2 m PUR cable
EVW005 - Socket, angled, Free from silicone, Free from halogen, Gold-plated contacts, For welding applications, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 5 m PUR cable
EVW006 - Socket, angled, Free from silicone, Free from halogen, Gold-plated contacts, For welding applications, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 10 m PUR cable

Accessories

E12452 - Mounting sleeve, 33.5 mm
E12453 - Mounting sleeve, 33.5 mm
E12454 - Mounting sleeve, 33.5 mm
E12412 - serrated washer
E12413 - serrated washer
E12414 - serrated washer

Current bulletin