Capacitive touch sensors for installation on walls.

Capacitive touch sensors for installation on walls.

Touch sensitive sensors compatible with automotive applications.

  • Non-contact switching, no pressure necessary, wear and tear-free.
  • Optical feedback by LEDs in case of switching.
  • Oil-resistant; protection rating IP 69K; impact and scratch resistant.
  • Easy wiring thanks to tried-and-tested 3-wire technology.
Technology
The dynamic, capacitive measuring principle detects an approaching human hand. The electronics suppresses interference such as water, layers of ice or static foreign bodies. The touch sensors also switch through glass. As compared to mechanical switches the touch sensors operate without wear. Since this sensor reacts to contact, no pressure is required for activation which means considerably increased ease of use.
Applications
Industry: Here, sensors are used as start/stop buttons on machines. Mobile applications: The sensor can be used as a button on mobile vehicles and trailers. Furthermore they can be used as stop buttons or door openers. Designs for handicapped people with Braille are possible.
Applications
Mobile area such as a start /stop button on mobile vehicles and semi-trailers, industrial applications.
Mounting options
Three common M4 cylinder head bolts or tapping screws of Ø 3.9 mm diameter are required to mount the KT5001/KT5002 sensor on a wall. LEDs as optical feedback signal that the sensor has been activated.

Dynamic evaluation principle - DC PNP

KT5001 - Touch sensor, Touch sensor with dynamic evaluation principle, DC PNP, IP 69K , Ambient temperature -40...85 °C, PUR cable
KT5002 - Touch sensor, Touch sensor with dynamic evaluation principle, DC PNP, IP 69K , Ambient temperature -40...85 °C, PUR cable, M8 connector

Dynamic evaluation principle - DC NPN

Static evaluation principle - DC PNP

KT5005 - Touch sensor, Touch sensor with static evaluation principle, DC PNP, IP 69K , Ambient temperature -40...85 °C, PUR cable
KT5006 - Touch sensor, Touch sensor with static evaluation principle, DC PNP, IP 69K , Ambient temperature -40...85 °C, PUR cable, M8 connector

Connectors and splitter boxes

EVC150 - Socket, Free from silicone, Free from halogen, gold-plated contacts, AC/DC, IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, PUR cable, halogen-free
EVC153 - Socket, angled, Free from silicone, Free from halogen, gold-plated contacts, IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 2 m PUR cable

Current bulletin