Product Innovations - Laser sensors / distance measurement sensors

PMD distance sensor for precise measurement to the nearest millimetrePMD distance sensor for precise measurement to the nearest millimetre
Compact colour-independent laser sensor with standard M18 thread – the presence of parts, e.g. O-rings and their correct installation can be verified
O1D with PMD technologyO1D with PMD technology
Can be used in applications needing background suppression
Photoelectric sensor with time of flight measurement (PMD), easy-turn concept, laser class 1ifm top productPhotoelectric sensor with time of flight measurement (PMD), easy-turn concept, laser class 1
PMDLine M30: Now also with laser class 1
PMD O5D – Now also with laser class 1ifm top productPMD O5D – Now also with laser class 1
First class PMDLine!
PMDLine M30 compact: Time of flight technology and IO-Linkifm top productPMDLine M30 compact: Time of flight technology and IO-Link
Photoelectric sensor with PMD technology, easily and quickly configurable
O5D with display – first standard photocell with time of flight measurement (PMD)ifm top productO5D with display – first standard photocell with time of flight measurement (PMD)
PMDLine series – a new generation of photoelectric sensors
OID with easy-turn concept – photoelectric sensor with time of flight measurement (PMD)ifm top productOID with easy-turn concept – photoelectric sensor with time of flight measurement (PMD)
PMDLine M30: This photoelectric sensor is all set
PMD distance sensors O1D now insensitive to extraneous light up to 100,000 lux.PMD distance sensors O1D now insensitive to extraneous light up to 100,000 lux.
Optical distance sensors with sun protection factor.
MAXIpower in miniFormat. Now also with laser class 1.MAXIpower in miniFormat. Now also with laser class 1.
Laser technology for the automated assembly.
M18 laser sensors for highest precision in laser class 1.M18 laser sensors for highest precision in laser class 1.
Highly precise position sensing in assembly and handling technology.
Precise type O5 laser sensor with laser class 1.Precise type O5 laser sensor with laser class 1.
Laser sensor with excellent performance at a low price.
Award-winning PMD technology now also with laser protection class 1Award-winning PMD technology now also with laser protection class 1
Less can be more! Distance sensor with laser protection class 1