>
<
start / stop
  • The innovations 2012 at a glance!
  • Memory plug: IO-Link data storage - quick and easy.
  • The safest bet when the going gets tough. Full metal sensors for hygienic and wet areas.
  • Integrate. Activate. Operate. Basic – the new controller concept for simple mobile machinery.
  • Head transmitter – a thing of the past. Temperature plug – the future.
  • ifm awarded for innovation and close customer contact

Product Innovations

New additions to the temperature probe range.[21.03.2012] — Process sensors
New additions to the temperature probe range.
Hygienic Pt100 sensors with 4-wire connection.
New Pt100 sensors for industrial applications.[21.03.2012] — Process sensors
New Pt100 sensors for industrial applications.
For fast temperature changes.
Redundant pulse evaluation system for safe standstill monitoring[21.03.2012] — Sensors for motion control
Redundant pulse evaluation system for safe standstill monitoring
Standstill safely detected!
RFID with Profibus-DP for production and conveying.[21.03.2012] — Identification systems
RFID with Profibus-DP for production and conveying.
Flexible RFID system with evaluation unit, antennas and transponders.
Capacitive touch sensors for installation on walls.[21.03.2012] — Position sensors
Capacitive touch sensors for installation on walls.
Touch sensitive sensors compatible with automotive applications.
Combined oil moisture and temperature sensor.[21.03.2012] — Process sensors
Combined oil moisture and temperature sensor.
Ensure oil remains dry!

Contact

ifm electronic (HK) Ltd
Unit 2106, 21/F,
Tower 2, Metroplaza
No. 223 Hing Fong Road,
Kwai Chung,
N.T., Hong Kong.

Phone: +852 3528-0462
Fax: +852 3697-0222

Virtual product animations

product animations

Exhibition Info