Position sensors and object recognition Fluid sensors and diagnostic systems Bus system AS-Interface Control systems Identification systems

 
Full-metal pressure sensors for hygienic applications.
 
 

 
Now with enhanced sealing system.
  • High overall accuracy (0.2 %) and electronic temperature compensation.
  • Programmable analogue and switching output.
  • Hygienic, flush design with high-purity ceramic measuring cell.
  • Aseptoflex Vario – new G 1 process connection with 4 sealing options.
  • High temperature resistance, therefore suitable for SIP and CIP processes.

Special stress - special materials
The new pressure sensors of the PI27 series have a high-grade stainless steel housing. The housing design is, in particular, distinguished by its resistance to cleaning agents used in the food and pharma industries whose effectiveness is constantly increasing. Lasered, captive type labels are natural for these sensors.
The excellent features and characteristics of the former PI sensors are also provided by the new series: high protection IP 69K, hygienic design, high temperature resistance, high-purity ceramic measuring cell, high-quality materials (wetted parts) and last but not least intuitive operation.

Flush pressure sensors with G 1 process connection

Output function PNP/NPN programmable + programmable output function
PI2793 - Combined pressure sensor, Display units: bar, PSI, MPa, % of the span, Function programmable, 2 wires DC / 3 wires DC PNP/NPN, 4-digit alphanumeric display, 2-wire connection technology: analogue output, 3-wire connection technology: 2 outputs, OUT1 = switching output , OUT2 = switching output or analogue output, IP 67 / IP 68 / IP 69K, Ambient temperature -25...80 °C, Measuring range: -1...25 bar, M12 connector
PI2794 - Combined pressure sensor, Display units: bar, PSI, MPa, % of the span, Function programmable, 2 wires DC / 3 wires DC PNP/NPN, 4-digit alphanumeric display, 2-wire connection technology: analogue output, 3-wire connection technology: 2 outputs, OUT1 = switching output , OUT2 = switching output or analogue output, IP 67 / IP 68 / IP 69K, Ambient temperature -25...80 °C, Measuring range: -1...10 bar, M12 connector
PI2795 - Combined pressure sensor, Display units: bar, PSI, kPa, % of the span, Function programmable, 2 wires DC / 3 wires DC PNP/NPN, 4-digit alphanumeric display, 2-wire connection technology: analogue output, 3-wire connection technology: 2 outputs, OUT1 = switching output , OUT2 = switching output or analogue output, IP 67 / IP 68 / IP 69K, Ambient temperature -25...80 °C, Measuring range: -1...4 bar, M12 connector
PI2796 - Combined pressure sensor, Display units: bar, kPa, PSI, inH2O, mWS, % of the span, Function programmable, 2 wires DC / 3 wires DC PNP/NPN, 4-digit alphanumeric display, 2-wire connection technology: analogue output, 3-wire connection technology: 2 outputs, OUT1 = switching output , OUT2 = switching output or analogue output, IP 67 / IP 68 / IP 69K, Ambient temperature -25...80 °C, Measuring range: -0,12...2,5 bar, M12 connector
PI2797 - Combined pressure sensor, Display units: mbar, kPa, PSI, inH2O, mWS, % of the span, Function programmable, 2 wires DC / 3 wires DC PNP/NPN, 4-digit alphanumeric display, 2-wire connection technology: analogue output, 3-wire connection technology: 2 outputs, OUT1 = switching output , OUT2 = switching output or analogue output, IP 67 / IP 68 / IP 69K, Ambient temperature -25...80 °C, Measuring range: -0,05...1 bar, M12 connector
PI2798 - Combined pressure sensor, Display units: mbar, kPa, inH2O, mmWS, % of the span, Function programmable, 2 wires DC / 3 wires DC PNP/NPN, 4-digit alphanumeric display, 2-wire connection technology: analogue output, 3-wire connection technology: 2 outputs, OUT1 = switching output , OUT2 = switching output or analogue output, IP 67 / IP 68 / IP 69K, Ambient temperature -25...80 °C, Measuring range: -0,01...0,25 bar, M12 connector
PI2799 - Combined pressure sensor, Display units: mbar, kPa, PSI, inH2O, mWS, % of the span, Function programmable, 2 wires DC / 3 wires DC PNP/NPN, 4-digit alphanumeric display, 2-wire connection technology: analogue output, 3-wire connection technology: 2 outputs, OUT1 = switching output , OUT2 = switching output or analogue output, IP 67 / IP 68 / IP 69K, Ambient temperature -25...80 °C, Measuring range: -1...1 bar, M12 connector
PI2789 - Combined pressure sensor, Display units: mbar, kPa, inH2O, mmWS, % of the span, Function programmable, 2 wires DC / 3 wires DC PNP/NPN, 4-digit alphanumeric display, 2-wire connection technology: analogue output, 3-wire connection technology: 2 outputs, OUT1 = switching output , OUT2 = switching output or analogue output, IP 67 / IP 68 / IP 69K, Ambient temperature -25...80 °C, Measuring range: -0,01...0,1 bar, M12 connector

Accessories
E33201 - Aseptoflex Vario adapter, Clamp , 1-1.5", ISO 2852, for units with Aseptoflex Vario adapter, Sealing by sealing ring
E33701 - Aseptoflex Vario adapter, Clamp , 1-1.5", ISO 2852, for units with Aseptoflex Vario adapter, Metal to metal seal
E33202 - Aseptoflex Vario adapter, Clamp , 2", ISO 2852, for units with Aseptoflex Vario adapter, Sealing by sealing ring
E33702 - Aseptoflex Vario adapter, Clamp , 2", ISO 2852, for units with Aseptoflex Vario adapter, Metal to metal seal
E33212 - Aseptoflex Vario adapter, pipe fitting, DN40 (1.5"), DIN 11851, for units with Aseptoflex Vario adapter, Sealing by sealing ring
E33712 - Aseptoflex Vario adapter, pipe fitting, DN40 (1.5"), DIN 11851, for units with Aseptoflex Vario adapter, Metal to metal seal
E30122 - Welding adapter, for units with Aseptoflex Vario adapter, Sealing by sealing ring
E30123 - O-ring
E30124 - Sealing ring

Connectors and splitter boxes
EVT004 - Socket, angled, Free from silicone, gold-plated contacts, –, For hygienic and wet areas in the food industry, IP 67 / IP 68 / IP 69K, Ambient temperature -25...100 °C, 5 m PVC cable
EVT005 - Socket, angled, Free from silicone, gold-plated contacts, –, For hygienic and wet areas in the food industry, IP 67 / IP 68 / IP 69K, Ambient temperature -25...100 °C, 10 m PVC cable

Further information: Bulletin (PDF file 339 kB).